XYSemi

XR2204

1.2MHZ,26V Step-up DC/DC Converter

Topology: Boost
Input Voltage (min.): 2.30 V
Input Voltage (max.): 6.00 V
Switching Frequency (min.): 900.00 kHz
Switching Frequency (max.): 1500.00 kHz
Output 1: 26.00 V / 2.800 A

Original publication on 2012-10-25, revision 0.6

Description

The XR2204 is a high frequency, high efficiency DC to DC converter with an integrated 2.8A, 0.1 Ω power switch capable of providing an output voltage up to 26V. The fixed 1.2MHz allows the use of small external inductions and capacitors and provides fast transient response. It integrates Soft start, Comp,. only need few components outside.

Characteristics

  • 2.3V to 6V input voltage Rangel
  • Efficiency up to 96%
  • 26V Boost converter with 2.8A switch current
  • 1.2Mhz fixed Switching Frequency
  • Integrated soft-start
  • Thermal Shutdown
  • 8-Pin SOP Package

Products

  Order Code SPEC Product series L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Montageart Bauform Version Samples
74437324022 PDF WE-LHMI SMT Power Inductor 2.2 3.25 6.5 51 61 49 SMT
744777004 PDF WE-PD SMT Power Inductor 4.7 3.2 4 25 40 37 7345 Standard
744777001 PDF WE-PD SMT Power Inductor 1 6.84 10.2 8.4 10 100 7345 Standard