XYSemi

XS5802

XS5802-SIP of Power Bank Total Solution

Topology: Boost
Input Voltage (min.): 4.50 V
Input Voltage (max.): 6.00 V
Switching Frequency (min.): 900.00 kHz
Switching Frequency (max.): 1500.00 kHz
Output 1: 5.00 V / 1.000 A

Original publication on 2013-10-21, revision 0.4 on

Description

XS5802 is one SIP that it integrates Li-Battery Charge management、Li-Battery Protection and Boost converter in only TSSOP16-PP package. This SIP can charge with 1A current and also can output 5V 1A to load such as smart phone or MID. It only need few components and can reduce the BOM area and BOM cost.

Characteristics

  • Charger input voltage-4.5V to 6V
  • Charger current-MAX 1A
  • Boost converter-MAX 20V output
  • Boost converter-MAX 5V 1A
  • Boost converter Frequency-1.2MHz
  • Li Protection OCU-4.25V ODU-2.9V
  • Li Protection OCP-3A
  • Have UVLO、OTP 、Short protection
  • TSSOP16-PP Package

Products

  Order Code SPEC Simu-
lation
Product family L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 typ
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Samples
744373240022 PDF RE WE-LHMI SMD Power Inductor 0.22 9.5 17 6.6 7.3 195