Demoboard Visible LEDs

Order Code: 9999003

  • Picture

Products

SPEC Order Code Simu-
lation
Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
Files Samples
PDF 150040BS73240 RE WL-SMCC SMD Mono-color Chip LED Compact Blue 470 150 120 WL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150040GS73240 RE WL-SMCC SMD Mono-color Chip LED Compact Green 525 800 120 WL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150040RS73240 RE WL-SMCC SMD Mono-color Chip LED Compact Red 625 100 120 WL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150040YS73240 RE WL-SMCC SMD Mono-color Chip LED Compact Yellow 590 70 120 WL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150060AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 130 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 430 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 250 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150060BS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Blue 470 80 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060GS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Green 525 430 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060RS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Red 624 90 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060SS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Super Red 630 70 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060VS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Bright Green 573 60 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060YS55040 RE WL-SMCD SMD Mono-color Chip LED Diffused Yellow 589 100 140 WL-SMCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCD(rev19a).zip
PDF 150060BS73220 RE WL-SMCC SMD Mono-color Chip LED Compact Blue 470 170 120 Download_STP_WL-SMCC-150060BS73220 (rev1).stpDownload_IGS_WL-SMCC-150060BS73220 (rev1).igsWL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150060GS73220 RE WL-SMCC SMD Mono-color Chip LED Compact Green 525 700 120 Download_STP_WL-SMCC-150060GS73220 (rev1).stpDownload_IGS_WL-SMCC-150060GS73220 (rev1).igsWL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150060RS73220 RE WL-SMCC SMD Mono-color Chip LED Compact Red 624 90 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsWL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150060VS73220 RE WL-SMCC SMD Mono-color Chip LED Compact Bright Green 573 60 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsWL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150060YS73220 RE WL-SMCC SMD Mono-color Chip LED Compact Yellow 589 100 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsWL-SMCC_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCC(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCC(rev19a).zip
PDF 150066M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 WL-SFCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCD(rev19a).zip
PDF 150066M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 WL-SFCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCW(rev19a).zip
PDF 150066SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130 WL-SBCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SBCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SBCW(rev19a).zip
PDF 150066YV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Yellow & Bright Green 130 WL-SBCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SBCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SBCW(rev19a).zip
PDF 150080AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 130 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLib
PDF 150080BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsWL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150080M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 WL-SFCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCD(rev19a).zip
PDF 150080M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 WL-SFCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCW(rev19a).zip
PDF 150120AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 140 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150120YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 WL-SMCW_rev18c.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMCW(rev19a).zip
PDF 150121M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 WL-SFCD_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCD(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCD(rev19a).zip
PDF 150121M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 WL-SFCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SFCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SFCW(rev19a).zip
PDF 150121SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130 WL-SBCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SBCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SBCW(rev19a).zip
PDF 150121YV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Yellow & Bright Green 130 WL-SBCW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SBCW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SBCW(rev19a).zip
PDF 150141AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 330 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150141BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blue 470 270 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150141GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Green 525 1000 120 WL-SMTW_rev19a.IntLib
PDF 150141RS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Red 625 300 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150141VS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Bright Green 570 90 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150141YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 590 260 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150141M173100 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STEP_150141M173100 (rev1).stpDownload_IGS_WL-SFTW-3528 (rev1).igsAltium_WL-SFTW (rev19b).IntLibWL-SFTW(rev19a).zipWL-SFTW(rev19a).zip
PDF 150141RB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Blue 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150141RV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Bright Green 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150141YB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Yellow & Blue 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150141YV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Yellow & Bright Green 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150224AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 210 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150224BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blue 456 220 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150224GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Green 528 1200 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150224SS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Super Red 636 130 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150224YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 586 290 120 WL-SMTW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
PDF 150353M153300 WL-SFTD SMD Full-color Top LED Diffused Red & Green & Blue 120 Download_STP_150353M153300 (rev1).stpDownload_IGS_150353M153300 (rev1).igsWL-SFTD_rev19a.IntLib
PDF 150505M173300 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STEP_150505M173300 (rev1).stpDownload_IGS-WL-SFTW-150505M173300 (rev1).igsAltium_WL-SFTW (rev19b).IntLibWL-SFTW(rev19a).zipWL-SFTW(rev19a).zip
PDF 155124BS73200 WL-SMSW SMD Mono-color Side View Waterclear Blue 470 150 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMSW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMSW(rev19a).zip
PDF 155124GS73200 WL-SMSW SMD Mono-color Side View Waterclear Green 525 600 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMSW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMSW(rev19a).zip
PDF 155124RS73200 WL-SMSW SMD Mono-color Side View Waterclear Red 624 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW_rev19a.IntLibWL-SMSW(rev19a).zipWL-SMSW(rev19a).zip
PDF 155124VS73200 WL-SMSW SMD Mono-color Side View Waterclear Bright Green 573 50 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMSW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMSW(rev19a).zip
PDF 155124YS73200 WL-SMSW SMD Mono-color Side View Waterclear Yellow 589 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMSW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMSW(rev19a).zip
PDF 155124M173200 WL-SFSW SMD Full-color Side View Waterclear Red & Green & Blue 120 Download_STP_WL-SFSW-155124M173200 (rev1).stpDownload_IGS_WL-SFSW-155124M173200 (rev1).igsWL-SFSW_rev19a.IntLib
PDF 155124RG73200 WL-SBSW SMD Bi-color Side View Waterclear Red & Green 120 WL-SBSW_rev19a.IntLib
PDF 155124RV73200 WL-SBSW SMD Bi-color Side View Waterclear Red & Bright Green 120 WL-SBSW_rev19a.IntLib
PDF 156120AS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Amber 605 2200 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120BS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 700 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120GS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 1500 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120RS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 1100 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120SS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Super Red 630 900 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120VS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 1050 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120YS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 1400 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120BS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120GS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120RS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120VS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120YS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120BS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120GS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120RS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120VS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156120YS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMRW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMRW(rev19a).zip
PDF 156125BS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Blue 470 80 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125GS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Green 525 200 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125RS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Red 624 110 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125VS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Bright Green 573 40 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125YS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Yellow 589 70 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125BS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 120 140 WL-SMRW_rev19a.IntLibWL-SMRW(rev19a).zipWL-SMRW(rev19a).zip
PDF 156125GS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 450 140 WL-SMRW_rev19a.IntLibWL-SMRW(rev19a).zipWL-SMRW(rev19a).zip
PDF 156125RS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 110 140 WL-SMRW_rev19a.IntLibWL-SMRW(rev19a).zipWL-SMRW(rev19a).zip
PDF 156125VS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 45 140 WL-SMRW_rev19a.IntLibWL-SMRW(rev19a).zipWL-SMRW(rev19a).zip
PDF 156125YS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 70 140 WL-SMRW_rev19a.IntLibWL-SMRW(rev19a).zipWL-SMRW(rev19a).zip
PDF 156125M173000 WL-SFRW SMD Full-color Reverse mount Waterclear Red & Green & Blue 120 WL-SFRW_rev18d.IntLib
PDF 156125RB73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Blue 120 WL-SBRW_rev18c.IntLib
PDF 156125RG73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Green 120 WL-SBRW_rev18c.IntLib
PDF 156125RV73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Bright Green 120 WL-SBRW_rev18c.IntLib
PDF 156125YV73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Yellow & Bright Green 120 WL-SBRW_rev18c.IntLib
PDF 430481031816 WS-TASV SMT Washable Tact Switch 6x6 mm 430481031816 (rev1).stp430481031816 (rev1).igsAltium_WS-TASV (rev19a).IntLib
PDF 450301014042 WS-SLTV THT Mini Slide Switch Opposite Side Connection 10x2.5 mm 450301014042 (rev1).stp450301014042 (rev1).igsAltium_WS-SLTV (rev19a).IntLib
PDF 875075561005 RE WCAP-PSLC Aluminum Polymer Capacitors Altium_WCAP-PSLC (rev19a).IntLibCadStar_WCAP-PSLC (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-PSLC (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-PSLC (rev19a).zip
PDF 885012206040 RE WCAP-CSGP MLCCs 0603 Altium_WCAP-CSGP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-CSGP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-CSGP (rev19a).zip
PDF 885012206046 RE WCAP-CSGP MLCCs 0603 Altium_WCAP-CSGP (rev19a).IntLibDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-CSGP (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-CSGP (rev19a).zip

Downloads

Article Specific Files

Files
show