PLCC, THT and Ceramic LED

Order Code: 150151

  • Picture

Products

SPEC Order Code Simu-
lation
Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
ΦV typ.
(lm)
Files Samples
PDF 150060BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 430 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 250 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 140 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 330 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blue 470 270 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Green 525 1000 120
PDF 150141RS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Red 625 300 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141VS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Bright Green 570 90 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 590 260 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141M173100 WL-SFTW SMD Full-color TOP LED Waterclear Red & Green & Blue 120 Download_STEP_150141M173100 (rev1).stpDownload_IGS_WL-SFTW-3528 (rev1).igsAltium_WL-SFTW (rev19b).IntLib
PDF 150141RB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Blue 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150141RV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Red & Bright Green 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150141YB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Yellow & Blue 120 Altium_WL-SBTW (rev19a).IntLib
PDF 150224AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Amber 605 210 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blue 456 220 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Green 528 1200 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224SS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Super Red 636 130 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Yellow 586 290 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353BS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Blue 460 125 25 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353GS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Green 525 125 85 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353RS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Red 625 125 55 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353YS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Yellow 590 125 50 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031SS04000 RE WL-TMRC THT Mono-color Round Color Super Red 635 160 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031SS06000 RE WL-TMRC THT Mono-color Round Color Super Red 640 35 60
PDF 151031VS04000 RE WL-TMRC THT Mono-color Round Color Bright Green 570 120 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031VS06000 RE WL-TMRC THT Mono-color Round Color Bright Green 568 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031YS05900 RE WL-TMRC THT Mono-color Round Color Yellow 590 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031YS06000 RE WL-TMRC THT Mono-color Round Color Yellow 590 110 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033GS03000 RE WL-TMRW THT Mono-color Round Waterclear Green 530 15000 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033RS03000 RE WL-TMRW THT Mono-color Round Waterclear Red 621 2600 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033YS03000 RE WL-TMRW THT Mono-color Round Waterclear Yellow 589 2100 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034BS03000 RE WL-TMRW THT Mono-color Round Waterclear Blue 470 2400 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151034GS03000 RE WL-TMRW THT Mono-color Round Waterclear Green 530 10000 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034RS03000 RE WL-TMRW THT Mono-color Round Waterclear Red 621 2600 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034YS03000 RE WL-TMRW THT Mono-color Round Waterclear Yellow 589 2100 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051BS04000 RE WL-TMRC THT Mono-color Round Color Blue 470 500 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051RS11000 RE WL-TMRC THT Mono-color Round Color Red 645 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051SS04000 RE WL-TMRC THT Mono-color Round Color Super Red 635 250 40
PDF 151051VS04000 RE WL-TMRC THT Mono-color Round Color Bright Green 572 140 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051YS04000 RE WL-TMRC THT Mono-color Round Color Yellow 590 450 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053BS04500 RE WL-TMRW THT Mono-color Round Waterclear Blue 465 2000 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053GS03000 RE WL-TMRW THT Mono-color Round Waterclear Green 522 10000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053RS03000 RE WL-TMRW THT Mono-color Round Waterclear Red 623 5000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053YS04500 RE WL-TMRW THT Mono-color Round Waterclear Yellow 590 1500 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054BS04500 RE WL-TMRW THT Mono-color Round Waterclear Blue 465 2000 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054GS03000 RE WL-TMRW THT Mono-color Round Waterclear Green 522 10000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054RS03000 RE WL-TMRW THT Mono-color Round Waterclear Red 623 5000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054YS04500 RE WL-TMRW THT Mono-color Round Waterclear Yellow 590 1500 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124BS73200 WL-SMSW SMD Mono-color Side View Waterclear Blue 470 150 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124GS73200 WL-SMSW SMD Mono-color Side View Waterclear Green 525 600 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124RS73200 WL-SMSW SMD Mono-color Side View Waterclear Red 624 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igs
PDF 155124VS73200 WL-SMSW SMD Mono-color Side View Waterclear Bright Green 573 50 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124YS73200 WL-SMSW SMD Mono-color Side View Waterclear Yellow 589 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip

Downloads

Article Specific Files

Files
show
Tags: Design Kit, LED Samples, PLCC LEDs, Signal LEDs, THT LEDs, mono-color, bi-color and RGB LEDs