Design Kit Chip LED - Top View

Order Code: 150155

  • Picture

Products

SPEC Order Code Simu-
lation
Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
Files Samples
PDF 150060BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 430 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 250 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150066M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150066M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150066SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Amber 605 140 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blue 470 145 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Green 525 450 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Red 625 150 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Yellow 590 120 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150121M153000 WL-SFCD SMD Full-color Chip LED Diffused Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150121M173000 WL-SFCW SMD Full-color Chip LED Waterclear Red & Green & Blue 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150121SV74000 WL-SBCW SMD Bi-color Chip LED Waterclear Super Red & Bright Green 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124BS73200 WL-SMSW SMD Mono-color Side View Waterclear Blue 470 150 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124GS73200 WL-SMSW SMD Mono-color Side View Waterclear Green 525 600 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124RS73200 WL-SMSW SMD Mono-color Side View Waterclear Red 624 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igs
PDF 155124VS73200 WL-SMSW SMD Mono-color Side View Waterclear Bright Green 573 50 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124YS73200 WL-SMSW SMD Mono-color Side View Waterclear Yellow 589 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124M173200 WL-SFSW SMD Full-color Side View Waterclear Red & Green & Blue 120 Download_STP_WL-SFSW-155124M173200 (rev1).stpDownload_IGS_WL-SFSW-155124M173200 (rev1).igs
PDF 155124RG73200 WL-SBSW SMD Bi-color Side View Waterclear Red & Green 120
PDF 155124RV73200 WL-SBSW SMD Bi-color Side View Waterclear Red & Bright Green 120
PDF 156120AS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Amber 605 2200 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 700 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 1500 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 1100 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120SS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Super Red 630 900 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 1050 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 1400 20 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156125M173000 WL-SFRW SMD Full-color Reverse mount Waterclear Red & Green & Blue 120
PDF 156125RB73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Blue 120
PDF 156125RG73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Green 120
PDF 156125RV73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Bright Green 120

Downloads

Article Specific Files

Files
show
Tags: Design Kit, LED Samples, Mono-color LEDs, visible LEDs, bi-color LEDs, RGB LEDs, Side view LEDs, Chip LEDs