Design Kit Chip LED - Reverse Mount & Side View

Order Code: 150156

  • Picture

Products

SPEC Order Code Simu-
lation
Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
Files Samples
PDF 156120AS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Amber 605 2200 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 700 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 1500 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 1100 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120SS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Super Red 630 900 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 1050 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS82500 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 1400 20 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120BS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 50 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 235 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 60 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 80 140 WL-SMRW_rev19a.IntLibDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156125BS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Blue 470 80 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125GS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Green 525 200 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125RS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Red 624 110 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125VS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Bright Green 573 40 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125YS57000 WL-SMRD SMD Mono-color Reverse Mount Diffused Yellow 589 70 160 Download_STP_WL-SMRD-1205 (rev1).stpDownload_IGS_WL-SMRD-1205 (rev1).igsWL-SMRD_rev18c.IntLib
PDF 156125BS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Blue 470 120 140 WL-SMRW_rev19a.IntLib
PDF 156125GS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Green 525 450 140 WL-SMRW_rev19a.IntLib
PDF 156125RS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Red 624 110 140 WL-SMRW_rev19a.IntLib
PDF 156125VS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 45 140 WL-SMRW_rev19a.IntLib
PDF 156125YS75000 WL-SMRW SMD Mono-color Reverse mount Waterclear Yellow 589 70 140 WL-SMRW_rev19a.IntLib
PDF 156125RB73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Blue 120 WL-SBRW_rev18c.IntLib
PDF 156125RG73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Green 120 WL-SBRW_rev18c.IntLib
PDF 156125RV73000 WL-SBRW SMD Bi-color Reverse Mount Waterclear Red & Bright Green 120 WL-SBRW_rev18c.IntLib

Downloads

Article Specific Files

Files
show
Tags: Design Kit, LED Samples, Mono-color LEDs, Reverse Mount LEDs, Bi-color LEDs, RGB LEDs, reverse mount LEDs, Chip LEDs