WL-SBCW SMD Bi-color Chip LED Waterclear

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0606 1.6 1.6 0.7 SMT
1210 3.2 2.7 0.7 SMT

Characteristics

  • Two chips in one package
  • Small size
  • Industry standard footprint
  • High efficiency
  • Low power consumption
  • Wide viewing angle
  • Small LED package for exceptional brightness
  • Packaged in standard tape and reel 7"
  • Compatible with automatic placement machine

Applications

  • Backlighting applications
  • Status indicator
  • Front panel indicators
  • Push button backlighting
  • Symbol and switch backlighting

Products

  • 0606
  • 1210
show full screen
SPEC Order Code Emitting Color λPeak S typ.
(nm)
λPeak V typ.
(nm)
λPeak Y typ.
(nm)
λDom S typ.
(nm)
λDom V typ.
(nm)
λDom Y typ.
(nm)
IV S typ.
(mcd)
IV V typ.
(mcd)
IV Y typ.
(mcd)
VF S typ.
(V)
VF V typ.
(V)
VF Y typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150066SV74000 Super Red & Bright Green 645 572 630 570 55 30 2 2 AlInGaP 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150155
2 PDF 150066YV74000 Yellow & Bright Green 572 595 570 590 30 120 2 2 AlInGaP 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 9999003
SPEC Order Code Emitting Color λPeak S typ.
(nm)
λPeak V typ.
(nm)
λPeak Y typ.
(nm)
λDom S typ.
(nm)
λDom V typ.
(nm)
λDom Y typ.
(nm)
IV S typ.
(mcd)
IV V typ.
(mcd)
IV Y typ.
(mcd)
VF S typ.
(V)
VF V typ.
(V)
VF Y typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150121SV74000 Super Red & Bright Green 645 572 630 570 55 30 2 2 AlInGaP 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150155
2 PDF 150121YV74000 Yellow & Bright Green 572 595 570 590 40 120 2 2 AlInGaP 130 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 9999003

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SBCW, Chip LED, WL-SBCW SMD bi-color chip LED waterclear, Signal & Backlight LED, PCB LED, PCB package, compact, bi-color, dual-color, top mount, top view, signal, indicator, backlighting, Chip LED, ChipLED, visible, waterclear, transparent, high brightness, standard foot print, 4 pins, SMD, SMT