WL-SBTW SMD Bi-color TOP LED Waterclear

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
3528 3.5 2.8 1.9 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • None diffused lens
  • LED with Black surface
  • Compact package outline

Applications

  • Flat backlight for LCDs, switches and symbols
  • Decorative lighting

Products

SPEC Order Code Emitting Color λPeak B typ.
(nm)
λPeak R typ.
(nm)
λPeak S typ.
(nm)
λPeak V typ.
(nm)
λPeak Y typ.
(nm)
λDom B typ.
(nm)
λDom R typ.
(nm)
λDom S typ.
(nm)
λDom V typ.
(nm)
λDom Y typ.
(nm)
IV B typ.
(mcd)
IV R typ.
(mcd)
IV S typ.
(mcd)
IV V typ.
(mcd)
IV Y typ.
(mcd)
VF B typ.
(V)
VF R typ.
(V)
VF S typ.
(V)
VF V typ.
(V)
VF Y typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150141RB73100 Red & Blue 465 630 470 625 240 260 3.2 2 AlInGaP + InGaN 120 Altium_WL-SBTW (rev19a).IntLib 150151
2 PDF 150141RV73100 Red & Bright Green 630 572 625 570 250 60 2 2 AlInGaP 120 Altium_WL-SBTW (rev19a).IntLib 150151
5 PDF 150141RY73110 Red & Yellow 630 592 625 590 150 230 2 2 AlInGaP 120 Altium_WL-SBTW (rev19a).IntLib
6 PDF 150141SV73110 Super Red & Bright Green 645 572 630 570 60 40 2 2 AlInGaP 120 Altium_WL-SBTW (rev19a).IntLib
3 PDF 150141YB73100 Yellow & Blue 465 592 470 590 240 220 3.2 2 AlInGaP + InGaN 120 Altium_WL-SBTW (rev19a).IntLib 150151
4 PDF 150141YV73100 Yellow & Bright Green 572 592 570 590 60 220 2 2 AlInGaP 120 Altium_WL-SBTW (rev19a).IntLib 9999003
7 PDF 150141YV73110 Yellow & Bright Green 572 592 570 590 40 230 2 2 AlInGaP 120 Altium_WL-SBTW (rev19a).IntLib

Downloads

Product Series Files

Files
download Eagle_Optoelectronics (rev19b).lbr

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SBTW, Top LED, WL-SBTW SMD Top LED bi-color waterclear, Signal & Backlight LED, PLCC package, bi-color, dual-color, top mount, top view, signal, indicator, lighting, visible, waterclear, transparent, high brightness, standard foot print, 4 pins, SMD, SMT