WL-SFTW SMD Full-color TOP LED Waterclear

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Mount
  3528 3.5 2.8 1.9 SMT
  5050 5.4 5.0 1.5 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • High brightness
  • RGB individual control
  • Compact package outline
  • LED with Black surface

Applications

  • Flash light
  • Switch indicators
  • Equipment indicators
  • Accent and decorative lighting
  • Electronic signage
  • Video displays
  • Backlight for LCDs, PDAs and TVs
  • Oven, microwave
  • Street lighting
  • Ideal for lateral coupling in light guides

Products

  • 3528
  • 5050
show full screen
SPEC Order Code Emitting Color λPeak B typ.
(nm)
λPeak G typ.
(nm)
λPeak R typ.
(nm)
λDom B typ.
(nm)
λDom G typ.
(nm)
λDom R typ.
(nm)
IV B typ.
(mcd)
IV G typ.
(mcd)
IV R typ.
(mcd)
VF B typ.
(V)
VF G typ.
(V)
VF R typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150141M173100 Red & Green & Blue 465 515 635 470 520 625 230 950 270 3.2 3.2 2 AlInGaP + InGaN 120 Download_STEP_150141M173100 (rev1).stpDownload_IGS_WL-SFTW-3528 (rev1).igs 150151
2 PDF 150352M173300 Red & Green & Blue 465 515 635 470 520 625 400 1700 750 3.2 3.2 2 AlInGaP + InGaN 120 Download_Step_150352M173300 (rev1).stpDownload_IGS_WL-SFTW-150352M1xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
SPEC Order Code Emitting Color λPeak B typ.
(nm)
λPeak G typ.
(nm)
λPeak R typ.
(nm)
λDom B typ.
(nm)
λDom G typ.
(nm)
λDom R typ.
(nm)
IV B typ.
(mcd)
IV G typ.
(mcd)
IV R typ.
(mcd)
VF B typ.
(V)
VF G typ.
(V)
VF R typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150505M173300 Red & Green & Blue 465 515 635 470 520 625 350 1300 800 3.2 3.2 2 AlInGaP + InGaN 120 Download_STEP_150505M173300 (rev1).stpDownload_IGS-WL-SFTW-150505M173300 (rev1).igs 9999003

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SFTW, Top LED, WL-SFTW SMD Top LED full-color waterclear, Signal & Backlight LED, PLCC package, full-color, tri-color, multi-color, RGB, top mount, top view, signal, indicator, lighting, visible, waterclear, transparent, high brightness, standard foot print, 4 pins, 6 pins, SMD, SMT