WL-SIMW SMD Infrared Ceramic Waterclear

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 SMT

Characteristics

  • High power output IR LEDs
  • Low thermal resistance
  • Peak wavelengths: 850, 940 nm
  • High ESD withstand voltage: 8 kV (HBM)
  • Viewing Angle: 90°, 130°
  • Standard soldering pad footprint

Applications

  • Infrared/ Night Vision/ Security cameras
  • Machine vision systems
  • Gesture recognition systems

Products

Downloads

Size Specific Files

Size Files
3535 download EAGLE-WL-SIMW-3535-rev18e.lbr

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SIMW, Ceramic Package, High Power IR LEDs, High-power, Infrared, top view, night vision, recognition, detection, high brightenss, standard foot print, SMD, SMT, 850nm, 940nm, infrared LED, Infrared diode