WL-SMCC SMD Mono-color Chip LED Compact

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0402 1.0 0.5 0.4 SMT
0402 super flat 0.25 mm 1.0 0.5 0.25 SMT
0603 1.6 0.8 0.2 SMT

Characteristics

  • Small LED package for exceptional brightness
  • 0402 industry standard footprint
  • High reliability PCB based
  • Compatible to IR reflow soldering
  • Miniaturized color effects
  • Waterclear lens

Applications

  • LED Front panel indicator
  • Navigation systems
  • Cellphone display
  • Display for industrial control systems
  • Traffic display
  • LCD backlighting for LCD, push button, symbol and keypad

Products

  • 0402
  • 0402 super flat 0.25 mm
  • 0603
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
6 PDF 150040AS73240 Amber 610 605 110 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
1 PDF 150040BS73240 RE Blue 465 470 150 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
2 PDF 150040GS73240 RE Green 515 525 800 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
3 PDF 150040RS73240 RE Red 630 625 100 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
7 PDF 150040SS73240 Super Red 645 630 75 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
4 PDF 150040VS73240 RE Bright Green 572 570 50 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
5 PDF 150040YS73240 RE Yellow 595 590 70 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
SPEC Order Code Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Samples
1 PDF 150040AS73220 Amber 609 605 80 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
2 PDF 150040BS73220 Blue 465 470 140 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zip
3 PDF 150040GS73220 Green 520 525 750 3.3 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zip
4 PDF 150040RS73220 Red 632 624 110 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
5 PDF 150040SS73220 Super Red 645 630 90 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
6 PDF 150040VS73220 Bright Green 575 573 60 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip
7 PDF 150040YS73220 Yellow 591 589 70 2 AlInGaP 120 Download_Optoelectronic_LTSpice (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMCC, PCB LED, PCB package, compact, mono-color, single-color, top mount, top view, signal, indicator, backlighting, Chip LED, ChipLED, visible, diffused, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT