WL-SMCC SMD Mono-color Chip LED Compact

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0402 1.0 0.5 0.4 SMT
0402 super flat 0.25 mm 1.0 0.5 0.25 SMT
0603 1.6 0.8 0.2 SMT

Characteristics

  • Small LED package for exceptional brightness
  • 0402 industry standard footprint
  • High reliability PCB based
  • Compatible to IR reflow soldering
  • Miniaturized color effects
  • Waterclear lens

Applications

  • LED Front panel indicator
  • Navigation systems
  • Cellphone display
  • Display for industrial control systems
  • Traffic display
  • LCD backlighting for LCD, push button, symbol and keypad

Products

  • 0402
  • 0402 super flat 0.25 mm
  • 0603
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150060BS73220 RE Blue 465 470 170 3.2 InGaN 120 Download_STP_WL-SMCC-150060BS73220 (rev1).stpDownload_IGS_WL-SMCC-150060BS73220 (rev1).igsAltium_WL-SMCC (rev19a).IntLibDownloads_CADENCE_WL-SMCC (rev19a).zipLTSpice_WL-SMCC (rev19a).zipPSpice_WL-SMCC (rev19a).zip 9999003
2 PDF 150060GS73220 RE Green 520 525 700 3.2 InGaN 120 Download_STP_WL-SMCC-150060GS73220 (rev1).stpDownload_IGS_WL-SMCC-150060GS73220 (rev1).igsAltium_WL-SMCC (rev19a).IntLibDownloads_CADENCE_WL-SMCC (rev19a).zipLTSpice_WL-SMCC (rev19a).zipPSpice_WL-SMCC (rev19a).zip 9999003
3 PDF 150060RS73220 RE Red 632 624 90 2 AlInGaP 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsAltium_WL-SMCC (rev19a).IntLibDownloads_CADENCE_WL-SMCC (rev19a).zipLTSpice_WL-SMCC (rev19a).zipPSpice_WL-SMCC (rev19a).zip 9999003
4 PDF 150060VS73220 RE Bright Green 575 573 60 2 AlInGaP 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsAltium_WL-SMCC (rev19a).IntLibDownloads_CADENCE_WL-SMCC (rev19a).zipLTSpice_WL-SMCC (rev19a).zipPSpice_WL-SMCC (rev19a).zip 9999003
5 PDF 150060YS73220 RE Yellow 591 589 100 2 AlInGaP 120 Download_STP_WL-SMCC-150060xx73220_RS_VS_YS (rev1).stpDownload_IGS_WL-SMCC-150060xx73220_RS_VS_YS (rev1).igsAltium_WL-SMCC (rev19a).IntLibDownloads_CADENCE_WL-SMCC (rev19a).zipLTSpice_WL-SMCC (rev19a).zipPSpice_WL-SMCC (rev19a).zip 9999003

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMCC, PCB LED, PCB package, compact, mono-color, single-color, top mount, top view, signal, indicator, backlighting, Chip LED, ChipLED, visible, diffused, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT