WL-SMCD SMD Mono-color Chip LED Diffused

NEW

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.8 0.4 SMT

Characteristics

  • Industrial 0603 platform – 1.6 x 0.8 mm
  • Wide viewing angle 140°
  • Thin version: 0.4 mm

Applications

  • Office Automation
  • Home appliances
  • Industrial equipment
  • Front panel backlighting
  • Button backlighting
  • LCD backlighting
  • Navigation backlighting

Products

SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150060BS55040 RE Blue 465 470 80 3.2 InGaN 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
2 PDF 150060GS55040 RE Green 520 525 430 3.2 InGaN 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
3 PDF 150060RS55040 RE Red 632 624 90 2 AlInGaP 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
4 PDF 150060SS55040 RE Super Red 645 630 70 2 AlInGaP 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
5 PDF 150060VS55040 RE Bright Green 575 573 60 2 AlInGaP 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003
6 PDF 150060YS55040 RE Yellow 591 589 100 2 AlInGaP 140 Download_Optoelectronic_LTSpice (rev19a).zip 9999003

Downloads

Product Series Files

Files
download Eagle_Optoelectronics (rev19a).lbr

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMCD, PCB LED, PCB package, compact, mono-color, single-color, top mount, top view, signal, indicator, backlighting, Chip LED, ChipLED, visible, diffused, high brightness, standard foot print, 2 pins, SMD, SMT