WL-SMCW SMD Mono-color Chip LED Waterclear

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
0603 1.6 0.8 0.7 SMT
0805 2.0 1.25 0.7 SMT
1206 3.2 1.6 0.68 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Smallest SMD LED package for exceptional brightness
  • Top view LED
  • Wide viewing angle
  • Better solder ability
  • Heat dissipation

Applications

  • Backlight for mobile and portable device keypads
  • Indoor and outdoor message boards
  • Flat backlight for LCDs, switches and symbols
  • Display for industrial control systems and traffic
  • Miniaturized color effects
  • Pedestrian mark
  • Optical indicators
  • Tabular backlight: LCD, telephone key-press, power-switch, display board
  • Indoor displays
  • Signals
  • Identifiers
  • Backlight for automobile DVD
  • LED General lighting
  • Toys

Products

  • 0603
  • 0805
  • 1206
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150060AS75000 RE Amber 610 605 130 2 AlInGaP 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 9999003
8 PDF 150060AS75020 Amber 610 605 140 2 AlInGaP 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
2 PDF 150060BS75000 RE Blue 465 470 145 3.2 InGaN 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
9 PDF 150060BS75020 Blue 465 470 150 3.2 InGaN 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
3 PDF 150060GS75000 RE Green 515 525 430 3.2 InGaN 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
10 PDF 150060GS75020 Green 515 525 700 3.2 InGaN 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
4 PDF 150060RS75000 RE Red 630 625 250 2 AlInGaP 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
11 PDF 150060RS75020 Red 630 625 100 2 AlInGaP 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
5 PDF 150060SS75000 RE Super Red 645 630 60 1.9 AlInGaP 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
12 PDF 150060SS75020 Super Red 645 630 70 1.9 AlInGaP 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
6 PDF 150060VS75000 RE Bright Green 572 570 40 2 AlInGaP 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
13 PDF 150060VS75020 Bright Green 572 570 50 2 AlInGaP 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
7 PDF 150060YS75000 RE Yellow 595 590 120 2 AlInGaP 140 STP_150060xS75000 (rev1).stpIGS_150060xS75000 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
14 PDF 150060YS75020 Yellow 595 590 130 2 AlInGaP 140 Download_STP_WL-SMCW_0603_Super-flat (rev1).stpDownload_IGS_WL-SMCW_0603_Super-flat (rev1).igsAltium_WL-SMCW (rev18c).IntLibLTSpice_WL-SMCW (rev19a).zipPSpice_WL-SMCW (rev19a).zip
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150080AS75000 RE Amber 610 605 130 2 AlInGaP 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLib 9999003
2 PDF 150080BS75000 RE Blue 465 470 145 3.2 InGaN 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
3 PDF 150080GS75000 RE Green 515 525 450 3.2 InGaN 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
4 PDF 150080RS75000 RE Red 630 625 150 2 AlInGaP 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
5 PDF 150080SS75000 RE Super Red 645 630 60 1.9 AlInGaP 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
6 PDF 150080VS75000 RE Bright Green 572 570 40 2 AlInGaP 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
7 PDF 150080YS75000 RE Yellow 595 590 120 2 AlInGaP 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsAltium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150120AS75000 RE Amber 610 605 140 2 AlInGaP 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
2 PDF 150120BS75000 RE Blue 465 470 145 3.2 InGaN 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
3 PDF 150120GS75000 RE Green 515 525 450 3.2 InGaN 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
4 PDF 150120RS75000 RE Red 630 625 150 2 AlInGaP 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
5 PDF 150120SS75000 RE Super Red 645 630 60 1.9 AlInGaP 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
6 PDF 150120VS75000 RE Bright Green 572 570 40 2 AlInGaP 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151
7 PDF 150120YS75000 RE Yellow 595 590 120 2 AlInGaP 140 Altium_WL-SMCW (rev18c).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMCW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMCW (rev19a).zip 150151

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMCW, Chip LED, WL-SMCW SMD chip LED top view mono-color waterclear, Signal & Backlight LED, PCB LED, PCB package, compact, mono-color, single-color, top mount, top view, signal, indicator, backlighting, Chip LED, ChipLED, visible, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT