WL-SMDC SMD Mono-color Ceramic LED Waterclear

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • SMD LED ceramic package with high efficiency
  • Waterclear silicone lense
  • High brightness with minimal side emission
  • Flexible coupling with secondary optic
  • Narrow viewing angle: 60°
  • Moisture Sensitivity Level: 1
  • Electrically neutral thermal path
  • Low thermal resistance: 125°C / 150°C

Applications

  • Architectural LED lighting indoor
  • Entertainment and stage lighting
  • Indoor smart lights
  • Horticultural lighting
  • Aquarium lighting
  • Traffic and signal lights

Products

SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
ΦV typ.
(lm)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150353BS74500 RE Blue 455 460 25 3.2 InGaN 125 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
2 PDF 150353GS74500 RE Green 520 525 85 3.4 InGaN 125 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
3 PDF 150353RS74500 RE Red 635 625 55 2.2 AlInGaP 125 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
4 PDF 150353YS74500 RE Yellow 593 590 50 2.2 AlInGaP 125 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151

Downloads

Article Specific Files

Files
show

Related Products

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMDC, Chip LED, WL-SMDC Ceramic mono-color High-power LED waterclear, Ceramic Package, High Power white LEDs, High-power, mono-color, single-color, top view, signal, illumination, enterteinment, general lighting, high brightenss, standard foot print, SMD, SMT