Horticulture LEDs

NEW

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.4 3.4 2.1 SMT

Characteristics

  • SMD ceramic package with high efficiency
  • Waterclear silicone lense
  • High brightness with minimal side emission
  • Flexible coupling with secondary optic
  • Viewing angle: 125°
  • Moisture Sensitivity Level: 2
  • Electrically neutral thermal path
  • Low thermal resistance: 8/10 K/W
  • LED junction temperature: 125°C/ 150°C

Applications

  • Horticultural lighting
  • Aquarium lighting
  • Grow box lamps
  • Vertical indoor farming

HortiCoolture. LED it grow!

New horticultural products from the high power ceramic series. Specially chosen wavelengths increase photosynthesis, optimizing plant development and growth.

Applications and more

Products

SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
Φe typ.
(mW)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Samples
PDF 150353DS74500 RE Deep Blue 450 600 3.2 InGaN 125
PDF 150353FS74500 RE Far Red 730 330 1.8 AlInGaP 125
PDF 150353HS74500 RE Hyper Red 660 400 2.4 AlInGaP 125

Tutorials

Learn more
Videos
Tags: WL-SMDC, Chip LED, WL-SMDC Ceramic mono-color High-power LED waterclear, Ceramic Package, High-power, high PPF, high PPFD, mono-color, single-color, top view, signal, illumination, enterteinment, general lighting, horticulture, high brightenss, standard foot print, SMD, SMT