WL-SMRD SMD Mono-color Reverse Mount Diffused

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
1205 3.2 1.2 1.1 SMT

Characteristics

  • Small size & thin body for space saving
  • Ideal for narrow space applications
  • Wide viewing angle
  • Low power consumption
  • Industry standard footprint
  • Small package for exceptional brightness
  • Compatible with automatic placement machine
  • Diffused lens

Applications

  • Front panel indicators
  • LCD backlighting
  • Keypad backlighting
  • Push button backlighting
  • Symbol and switch backlighting
  • General lighting

Products

Downloads

Product Series Files

Files
download Eagle_Optoelectronics (rev19b).lbr

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMRD, PCB LED, PCB package, compact, mono-color, single-color, reverse, flipped , signal, indicator, backlighting, Chip LED, ChipLED, visible, diffused, high brightness, standard foot print, 2 pins, SMD, SMT