WL-SMRW SMD Mono-color Reverse mount Waterclear

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Mount
  1206 rectangular 3.2 1.6 1.2 SMT
  1206 cylindrical 3.2 1.6 1.2 SMT
  1206 dome 3.2 1.6 1.85 SMT
  1205 3.2 1.2 1.1 SMT

Characteristics

  • Small size & thin body for space saving
  • Ideal for narrow space applications
  • Wide viewing angle
  • Low power consumption
  • Industry standard footprint
  • Small LED package for exceptional brightness
  • To emit light through a small cut-out hole in PCB
  • Compatible with automatic placement machine

Applications

  • Front panels indicators
  • LCD backlighting
  • Keypad backlighting
  • Push button backlighting
  • Symbol and switch backlighting
  • General LED lighting

Products

  • 1206 rectangular
  • 1206 cylindrical
  • 1206 dome
  • 1205
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 156120AS82500 RE Amber 609 605 2200 2 AlInGaP 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
2 PDF 156120BS82500 RE Blue 465 470 700 3.2 InGaN 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
3 PDF 156120GS82500 RE Green 520 525 1500 3.3 InGaN 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
4 PDF 156120RS82500 RE Red 632 624 1100 2 AlInGaP 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
5 PDF 156120SS82500 RE Super Red 645 630 900 2 AlInGaP 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
6 PDF 156120VS82500 RE Bright Green 575 573 1050 2 AlInGaP 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
7 PDF 156120YS82500 RE Yellow 591 589 1400 2 AlInGaP 20 Altium_WL-SMRW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipLTSpice_WL-SMRW (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150155
SPEC Order Code Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 156125BS75000 Blue 465 470 120 3.2 InGaN 140 Altium_WL-SMRW (rev19a).IntLibLTSpice_WL-SMRW (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150156
2 PDF 156125GS75000 Green 520 525 450 3.3 InGaN 140 Altium_WL-SMRW (rev19a).IntLibLTSpice_WL-SMRW (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150156
3 PDF 156125RS75000 Red 632 624 110 2 AlInGaP 140 Altium_WL-SMRW (rev19a).IntLibLTSpice_WL-SMRW (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150156
4 PDF 156125VS75000 Bright Green 575 573 45 2 AlInGaP 140 Altium_WL-SMRW (rev19a).IntLibLTSpice_WL-SMRW (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150156
5 PDF 156125YS75000 Yellow 591 589 70 2.1 AlInGaP 140 Altium_WL-SMRW (rev19a).IntLibLTSpice_WL-SMRW (rev19a).zipPSpice_WL-SMRW (rev19a).zip 150156

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMRW, Chip LED Reverse Mount, WL-SMRW SMD chip LED reverse mount mono-color waterclear, Signal & Backlight LED, PCB LED, PCB package, compact, mono-color, single-color, reverse, flipped , signal, indicator, backlighting, Chip LED, ChipLED, visible, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT