WL-SMRW SMD Mono-color Reverse mount Waterclear

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1206 rectangular 3.2 1.6 1.2 SMT
1206 cylindrical 3.2 1.6 1.2 SMT
1206 dome 3.2 1.6 1.85 SMT
1205 3.2 1.2 1.1 SMT

Characteristics

  • Small size & thin body for space saving
  • Ideal for narrow space applications
  • Wide viewing angle
  • Low power consumption
  • Industry standard footprint
  • Small LED package for exceptional brightness
  • To emit light through a small cut-out hole in PCB
  • Compatible with automatic placement machine

Applications

  • Front panels indicators
  • LCD backlighting
  • Keypad backlighting
  • Push button backlighting
  • Symbol and switch backlighting
  • General LED lighting

Products

  • 1206 rectangular
  • 1206 cylindrical
  • 1206 dome
  • 1205
show full screen

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMRW, Chip LED Reverse Mount, WL-SMRW SMD chip LED reverse mount mono-color waterclear, Signal & Backlight LED, PCB LED, PCB package, compact, mono-color, single-color, reverse, flipped , signal, indicator, backlighting, Chip LED, ChipLED, visible, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT