WL-SMSW SMD Mono-color Side View Waterclear

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
1204 3.2 1.5 1.0 SMT

Characteristics

  • High reliability
  • Low current requirement
  • No UV/IR radiation
  • Wide viewing angle
  • Excelllent for edge lighting LED displays and backlighting indicators
  • Ideal for miniature applications
  • Compatible with automatic placement equipment

Applications

  • Backlighting for LCD
  • Sidelighting applications
  • Indicator and backlighting for telecommunication
  • Backlighting for symbols, switches and dashboards
  • General LED lighting

Products

SPEC Order Code Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 155124BS73200 Blue 468 470 150 3.4 InGaN 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip 150151
9 PDF 155124BS73200A Blue 465 470 120 3.2 InGaN 120 Download_IGS_WL-SMSW-155124xx73200A (rev1).stpDownload_IGS_WL-SMSW-155124xx73200A (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip
2 PDF 155124GS73200 Green 520 525 600 3.3 InGaN 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip 150151
10 PDF 155124GS73200A Green 520 525 250 3.3 InGaN 120 Download_IGS_WL-SMSW-155124xx73200A (rev1).stpDownload_IGS_WL-SMSW-155124xx73200A (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip
3 PDF 155124RS73200 Red 632 624 130 2 AlInGaP 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip 150151
4 PDF 155124RS73200A Red 632 624 70 2 AlInGaP 120 Download_IGS_WL-SMSW-155124xx73200A (rev1).stpDownload_IGS_WL-SMSW-155124xx73200A (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip
5 PDF 155124VS73200 Bright Green 575 573 50 2 AlInGaP 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip 150151
6 PDF 155124VS73200A Bright Green 575 573 50 2 AlInGaP 120 Download_IGS_WL-SMSW-155124xx73200A (rev1).stpDownload_IGS_WL-SMSW-155124xx73200A (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip
7 PDF 155124YS73200 Yellow 592 589 130 2 AlInGaP 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip 150151
8 PDF 155124YS73200A Yellow 591 589 80 2 AlInGaP 120 Download_IGS_WL-SMSW-155124xx73200A (rev1).stpDownload_IGS_WL-SMSW-155124xx73200A (rev1).igsWL-SMSW (rev19a).IntLibLTSpice_WL-SMSW (rev19a).zipPSpice_WL-SMSW (rev19a).zip

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMSW, Chip LED Side view, WL-SMSW SMD chip LED side view mono-color waterclear, Signal & Backlight LED, PCB LED, PCB package, thin, small, mono-color, single-color, side light, side view, signal, indicator, lighting, Chip LED, ChipLED, visible, waterclear, transparent, high brightness, standard foot print, 3 pins