WL-SMTW SMD Mono-color TOP LED Waterclear

EXTENDED

  • Picture
  • Dimensions
Please choose size
  Size L
(mm)
W
(mm)
H
(mm)
Mount
  2214 2.0 1.4 1.31 SMT
  3528 3.5 2.8 1.9 SMT
  3528, Advance       SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Slim
  • Miniature size
  • Flexibility in design
  • Top view
  • LED PLCC 2 white package
  • Compact package outline, ideal for miniature applications
  • Variety of colors

Applications

  • Signage and indirect illumination
  • Flat lamp
  • Indicator and backlight in telecommunication
  • Consumer application: dash-board, telephone or A/V equipments
  • Flat backlight for LCDs, switches and symbols
  • Optical indicators
  • Indoor and outdoor displays
  • Scanner
  • Backlight in LCD, cellular phones, switches, keys, displays
  • lluminated advertising, panel
  • Lighting device: indicator, general lighting
  • Camera flash, hand carrier flash
  • Coupling into light guides

Products

  • 2214
  • 3528
  • 3528, Advance
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 150224AS73100 RE Amber 609 605 210 2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip 150151
2 PDF 150224BS73100 RE Blue 452 456 220 3 InGaN 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip 150151
7 PDF 150224BS73100A RE Blue 465 470 320 3.2 InGaN 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip
3 PDF 150224GS73100 RE Green 519 528 1200 3 InGaN 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip 150151
6 PDF 150224GS73100A RE Green 515 525 1500 3.1 InGaN 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
8 PDF 150224RS73100A RE Red 630 625 350 2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
4 PDF 150224SS73100 RE Super Red 652 636 130 2.1 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip 150151
9 PDF 150224VS73100A RE Bright Green 572 570 70 2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
5 PDF 150224YS73100 RE Yellow 589 586 290 2.1 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibDownload_Optoelectronic_LTSpice (rev19a).zipWL-SMTW(rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zipWL-SMTW(rev19a).zip 150151
10 PDF 150224YS73100A RE Yellow 592 590 330 2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
SPEC Order Code Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Samples
1 PDF 150141AS73113 Amber 615 609 800 2.2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
2 PDF 150141BS73113 Blue 463 467 530 3.2 InGaN 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
3 PDF 150141GS73113 Green 517 522 2500 3 InGaN 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
4 PDF 150141RS73113 Red 629 620 900 2.2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip
5 PDF 150141YS73113 Yellow 592 590 1000 2.2 AlInGaP 120 Altium_WL-SMTW (rev19a).IntLibWL-SMTW(rev19a).zipWL-SMTW(rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SMTW, Top LED, WL-SMTW SMD Top LED mono-color waterclear, Signal & Backlight LED, PLCC package, mono-color, single-color, top mount, top view, signal, indicator, lighting, visible, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT