WL-SUMW SMD Ultraviolet Ceramic Waterclear

  • Picture
  • Dimensions
Size Length
(mm)
L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 3.45 2.0 SMT

Characteristics

  • High power output UV LEDs
  • Low thermal resistance
  • Peak wavelengths: 385, 395, 405 nm
  • High ESD withstand voltage: 8 kV (HBM)
  • Standard soldering pad footprint

Applications

  • UV-Curing
  • Printing/ Coating Adhesive
  • Counterfeit detection
  • Security Forensic
  • Special lighting

Products

SPEC Order Code Simu-
lation
λPeak typ.
(nm)
Φe min.
(mW)
Φe max.
(mW)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Samples
1 PDF 15335338AA350 RE 385 800 1100 3.5 AlInGaN 130 Download_Optoelectronic_LTSpice (rev19a).zip
2 PDF 15335339AA350 RE 395 800 1100 3.5 AlInGaN 130 Download_Optoelectronic_LTSpice (rev19a).zip
3 PDF 15335340AA350 RE 405 800 1100 3.5 AlInGaN 130 Download_Optoelectronic_LTSpice (rev19a).zip
Tags: WL-SUMW, Ceramic Package, High Power UV LEDs, High power, Ultraviolet, top view, curing, forensics, black light, high output, standard foot print, SMD, SMT, silicon lens