WL-SWTC SMD White Top view Ceramic LED

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
3535 3.45 3.45 0.71 SMT

Characteristics

  • Fast switching
  • No IR radiation
  • High brightness
  • Minimal side emission
  • Waterclear silicone lens
  • Top view
  • Flexible coupling with secondary optic
  • Various of color temperatures
  • Compact footprint
  • Thermal resistance junction to solder point: 8 K/W
  • LED junction temperature: 150°C
  • Moisture Sensitivity Level: 2

Applications

  • Interior lighting: Spot light, Down light, Shelf light
  • Outdoor lighting: Street light, Security light, Tunnel light, Parking lot light, Pedestrian light
  • Industrial lighting: High-bay light, Low-bay light
  • Consumer lighting: Torch light
  • Agricultural equipment lighting
  • LED Signal and Symbol luminaries

Products

SPEC Order Code Simu-
lation
Emitting Color CCT typ.
(K)
CRI typ. ΦV typ.
(lm)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 158353027 RE Sunrise 2700 80 95 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 158300
2 PDF 158353030 RE Warm White 3000 80 95 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 158300
3 PDF 158353040 RE Moonlight 4000 75 110 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 158300
4 PDF 158353050 RE Daylight 5000 70 121 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 158300
5 PDF 158353060 RE Cool White 6000 70 121 3.2 InGaN 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 158300

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-SWTC, Top LED, WL-SWTC SMD White Top View Ceramic LED, Signal & Backlight LED, Ceramic package,High Power white LEDs, High power, white, CRI, CCT, top mount, top view, signal, general lighting, low bay, high bay, visible, waterclear, transparent, high brightness, standard foot print, 2 pins, SMD, SMT, warm white LEDs, cold white LEDs