WL-TMRC THT Mono-color Round Color

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
3 mm - without stopper 3.0 3.0 5.3 SMT
5 mm - without stopper 5.0 5.0 8.6 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Easy installation
  • LED without stopper
  • Variety of lens colors
  • Variety of viewing angle

Applications

  • Status light
  • Light guide design
  • Commercial advertising
  • Decorative lighting
  • Interior and exterior lighting
  • Outdoor LED panels
  • Instrumentation and front panel indicator
  • Traffic signal light
  • Electronic and communication appliance
  • Toys

Products

  • 3 mm - without stopper
  • 5 mm - without stopper
show full screen
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 151031SS04000 RE Super Red 640 635 160 2 AlInGaP 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
2 PDF 151031SS06000 RE Super Red 650 640 35 2.2 AlGaAs 60 150151
3 PDF 151031VS04000 RE Bright Green 573 570 120 2.1 AlInGaP 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
4 PDF 151031VS06000 RE Bright Green 560 568 30 2.2 GaAsP/GaP 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
5 PDF 151031YS05900 RE Yellow 585 590 30 2.1 GaAsP/GaP 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
6 PDF 151031YS06000 RE Yellow 592 590 110 2 AlInGaP 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
SPEC Order Code Simu-
lation
Emitting Color λPeak typ.
(nm)
λDom typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology 50% typ.
(°)
Files Design Kit Samples
1 PDF 151051BS04000 RE Blue 465 470 500 3.2 GaN 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
2 PDF 151051RS11000 RE Red 650 645 30 2.1 AlGaInP 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
3 PDF 151051SS04000 RE Super Red 640 635 250 2.1 AlInGaP 40 150151
4 PDF 151051VS04000 RE Bright Green 573 572 140 2.1 AlInGaP 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151
5 PDF 151051YS04000 RE Yellow 592 590 450 2 AlInGaP 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip 150151

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-TMRC, THT round, WL-TMRC THT LED round mono-color color lens, Signal & Backlight LED, THT LED, compact, mono-color, single-color, signal, indicator, lighting, visible, diffused , high brightness, 2 pins, through hole