WL-TMRC THT Mono-color Round Color

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
3 mm - without stopper 3.0 3.0 5.3 SMT
5 mm - without stopper 5.0 5.0 8.6 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Easy installation
  • LED without stopper
  • Variety of lens colors
  • Variety of viewing angle

Applications

  • Status light
  • Light guide design
  • Commercial advertising
  • Decorative lighting
  • Interior and exterior lighting
  • Outdoor LED panels
  • Instrumentation and front panel indicator
  • Traffic signal light
  • Electronic and communication appliance
  • Toys

Products

  • 3 mm - without stopper
  • 5 mm - without stopper
show full screen

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-TMRC, THT round, WL-TMRC THT LED round mono-color color lens, Signal & Backlight LED, THT LED, compact, mono-color, single-color, signal, indicator, lighting, visible, diffused , high brightness, 2 pins, through hole