WL-TMRW THT Mono-color Round Waterclear

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
3 mm - with stopper 3.0 3.0 5.3 SMT
3 mm - without stopper 3.0 3.0 5.3 SMT
5 mm - with stopper 5.0 5.0 8.6 SMT
5 mm - without stopper 5.0 5.0 8.6 SMT

Characteristics

  • Low energy consumption
  • High reliability
  • Low current requirement
  • Fast switching
  • No UV/IR radiation
  • Easy installation
  • Ultra high luminous efficacy
  • Versatile mounting on PC boards
  • With and without stopper

Applications

  • Indicator light
  • Displays
  • Traffic signal light
  • Marker lights
  • Commercial outdoor advertising
  • Energy saving lamp
  • Backlight
  • LED Displays
  • Electronic and optical indicator
  • PBC mounted panel indicator
  • Variable message sign

Products

  • 3 mm - with stopper
  • 3 mm - without stopper
  • 5 mm - with stopper
  • 5 mm - without stopper
show full screen

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WL-TMRW, THT round, WL-TMRW THT LED round mono-color waterclear, Signal & Backlight LED, THT LED, compact, mono-color, single-color, signal, indicator, lighting, visible, waterclear, transparent, high brightness, 2 pins, through hole