Design Kit WE-XTAL Surface Mount Ceramic Package Quartz Crystals

EXTENDED

Order Code: 830002

  • Picture

Products

  SPEC Order Code Description Size f
(MHz)
Cload
(pF)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Files Samples
  PDF 830026380 WE-XTAL Quartz Crystal 12SMX 8 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbr
  PDF 830026382 WE-XTAL Quartz Crystal 12SMX 11.0592 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbr
  PDF 830026384 WE-XTAL Quartz Crystal 12SMX 12 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbr
  PDF 830026388 WE-XTAL Quartz Crystal 12SMX 14.7456 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbr
  PDF 830026392 WE-XTAL Quartz Crystal 12SMX 16 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbr
  PDF 830026394 WE-XTAL Quartz Crystal 12SMX 20 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830026396 WE-XTAL Quartz Crystal 12SMX 24.576 16 -20 up to +70 °C 7 5 1.4 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830030819 WE-XTAL Quartz Crystal CFPX-104 16 18 -10 up to +60 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830033643 WE-XTAL Quartz Crystal CFPX-104 14.31818 18 -10 up to +60 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055663 WE-XTAL Quartz Crystal CFPX-104 8 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830056808 WE-XTAL Quartz Crystal CFPX-104 20 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059477 WE-XTAL Quartz Crystal CFPX-104 12.8 15 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059522 WE-XTAL Quartz Crystal CFPX-104 12 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059523 WE-XTAL Quartz Crystal CFPX-104 12.288 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059530 WE-XTAL Quartz Crystal CFPX-104 24 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059531 WE-XTAL Quartz Crystal CFPX-104 24.576 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059532 WE-XTAL Quartz Crystal CFPX-104 25 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059535 WE-XTAL Quartz Crystal CFPX-104 32 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059537 WE-XTAL Quartz Crystal CFPX-104 40 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059539 WE-XTAL Quartz Crystal CFPX-104 48 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072402 WE-XTAL Quartz Crystal CFPX-104 10 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072404 WE-XTAL Quartz Crystal CFPX-104 26 18 -40 up to +85 °C 5 3.2 1 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830035267 WE-XTAL Quartz Crystal CFPX-180 24.576 16 -10 up to +60 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830035268 WE-XTAL Quartz Crystal CFPX-180 25 16 -10 up to +60 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830035503 WE-XTAL Quartz Crystal CFPX-180 16.384 16 -10 up to +60 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830053099 WE-XTAL Quartz Crystal CFPX-180 27.12 10 -20 up to +70 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055293 WE-XTAL Quartz Crystal CFPX-180 14.7456 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055295 WE-XTAL Quartz Crystal CFPX-180 12 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055299 WE-XTAL Quartz Crystal CFPX-180 25 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055951 WE-XTAL Quartz Crystal CFPX-180 16 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830055962 WE-XTAL Quartz Crystal CFPX-180 30 12 -10 up to +60 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830057824 WE-XTAL Quartz Crystal CFPX-180 27 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830058124 WE-XTAL Quartz Crystal CFPX-180 24 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830058149 WE-XTAL Quartz Crystal CFPX-180 24 10 -20 up to +70 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059638 WE-XTAL Quartz Crystal CFPX-180 20 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059643 WE-XTAL Quartz Crystal CFPX-180 26 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059646 WE-XTAL Quartz Crystal CFPX-180 30 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059648 WE-XTAL Quartz Crystal CFPX-180 40 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830060258 WE-XTAL Quartz Crystal CFPX-180 32 10 -20 up to +70 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830060843 WE-XTAL Quartz Crystal CFPX-180 50 10 -20 up to +70 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830064296 WE-XTAL Quartz Crystal CFPX-180 16 8 -10 up to +70 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069377 WE-XTAL Quartz Crystal CFPX-180 32 18 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069882 WE-XTAL Quartz Crystal CFPX-180 12 10 -40 up to +125 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072604 WE-XTAL Quartz Crystal CFPX-180 25 8 -40 up to +85 °C 3.2 2.5 0.8 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830050991 WE-XTAL Quartz Crystal CFPX-218 26 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830063334 WE-XTAL Quartz Crystal CFPX-218 25 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069381 WE-XTAL Quartz Crystal CFPX-218 20 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069383 WE-XTAL Quartz Crystal CFPX-218 24 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069387 WE-XTAL Quartz Crystal CFPX-218 24.576 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069390 WE-XTAL Quartz Crystal CFPX-218 32 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069392 WE-XTAL Quartz Crystal CFPX-218 16 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069395 WE-XTAL Quartz Crystal CFPX-218 16.384 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069400 WE-XTAL Quartz Crystal CFPX-218 18.432 18 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069404 WE-XTAL Quartz Crystal CFPX-218 19.2 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069405 WE-XTAL Quartz Crystal CFPX-218 27 18 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069407 WE-XTAL Quartz Crystal CFPX-218 30 10 -40 up to +85 °C 2.5 2 0.6 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059585 WE-XTAL Quartz Crystal IQXC-42 20 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059591 WE-XTAL Quartz Crystal IQXC-42 26 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059596 WE-XTAL Quartz Crystal IQXC-42 30 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059597 WE-XTAL Quartz Crystal IQXC-42 32 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059627 WE-XTAL Quartz Crystal IQXC-42 38.4 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830059632 WE-XTAL Quartz Crystal IQXC-42 40 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069493 WE-XTAL Quartz Crystal IQXC-42 24 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069494 WE-XTAL Quartz Crystal IQXC-42 25 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072543 WE-XTAL Quartz Crystal IQXC-42 27 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072546 WE-XTAL Quartz Crystal IQXC-42 48 10 -40 up to +85 °C 2 1.6 0.5 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830066742 WE-XTAL Quartz Crystal IQXC-26 26 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069526 WE-XTAL Quartz Crystal IQXC-26 32 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069527 WE-XTAL Quartz Crystal IQXC-26 40 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830069528 WE-XTAL Quartz Crystal IQXC-26 48 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072539 WE-XTAL Quartz Crystal IQXC-26 24 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib
  PDF 830072541 WE-XTAL Quartz Crystal IQXC-26 27 8 -20 up to +70 °C 1.6 1.2 0.45 Eagle_WE-XTAL (rev19a).lbrAltium_WE-XTAL (rev19a).IntLib

Downloads

Article Specific Files

Files
show