WE-XTAL Through Hole and Surface Mount Metal Can Quartz Crystals

EXTENDED

Order Code: 830003

  • Picture

Products

  SPEC Order Code Description Size f
(MHz)
Cload
(pF)
Operating Temperature L
(mm)
W
(mm)
H
(mm)
Files Samples
  PDF 830003033B WE-XTAL Quartz Crystal HC49 1.8432 30 -10 up to +60 °C 11.05 4.65 13.46 EMCComponents (rev19e).lbr
  PDF 830003044B WE-XTAL Quartz Crystal HC49 2.4576 30 -10 up to +60 °C 11.05 4.65 13.46 EMCComponents (rev19e).lbr
  PDF 830003058 WE-XTAL Quartz Crystal HC49/4HSMX 3.579545 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003071 WE-XTAL Quartz Crystal HC49/4HSMX 4 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003151 WE-XTAL Quartz Crystal HC49/4HSMX 8 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003166 WE-XTAL Quartz Crystal HC49/4HSMX 10 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003181 WE-XTAL Quartz Crystal HC49/4HSMX 20 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003210 WE-XTAL Quartz Crystal HC49/4HSMX 12 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003237 WE-XTAL Quartz Crystal HC49/4HSMX 16 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003260 WE-XTAL Quartz Crystal HC49/4HSMX 3.6864 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003334 WE-XTAL Quartz Crystal HC49/4HSMX 7.3728 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003519 WE-XTAL Quartz Crystal HC49/4HSMX 11.0592 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830010595 WE-XTAL Quartz Crystal HC49/4HSMX 25 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830010689 WE-XTAL Quartz Crystal HC49/4HSMX 7.3728 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830011300 WE-XTAL Quartz Crystal HC49/4HSMX 4 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830011301 WE-XTAL Quartz Crystal HC49/4HSMX 8 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830012313 WE-XTAL Quartz Crystal HC49/4HSMX 14.7456 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830012504 WE-XTAL Quartz Crystal HC49/4HSMX 24 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830016788 WE-XTAL Quartz Crystal HC49/4HSMX 6 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830017145 WE-XTAL Quartz Crystal HC49/4HSMX 10 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830017146 WE-XTAL Quartz Crystal HC49/4HSMX 20 30 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830018153 WE-XTAL Quartz Crystal HC49/4HSMX 4.9152 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830020423 WE-XTAL Quartz Crystal HC49/4HSMX 8 18 -20 up to +70 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830026900 WE-XTAL Quartz Crystal HC49/4HSMX 6 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830026908 WE-XTAL Quartz Crystal HC49/4HSMX 14.7456 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830026911 WE-XTAL Quartz Crystal HC49/4HSMX 18.432 16 -10 up to +60 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830035293 WE-XTAL Quartz Crystal HC49/4HSMX 12 16 -40 up to +85 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830036533 WE-XTAL Quartz Crystal HC49/4HSMX 24 18 -40 up to +85 °C 13.4 4.9 4.3 EMCComponents (rev19e).lbr
  PDF 830003063B WE-XTAL Quartz Crystal HC49/4H 3.579545 20 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003074B WE-XTAL Quartz Crystal HC49/4H 4 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003093B WE-XTAL Quartz Crystal HC49/4H 4.194304 12 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003115B WE-XTAL Quartz Crystal HC49/4H 4.9152 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003119B WE-XTAL Quartz Crystal HC49/4H 5 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003132B WE-XTAL Quartz Crystal HC49/4H 6 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003137B WE-XTAL Quartz Crystal HC49/4H 6.144 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003156B WE-XTAL Quartz Crystal HC49/4H 8 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003169B WE-XTAL Quartz Crystal HC49/4H 10 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003185B WE-XTAL Quartz Crystal HC49/4H 20 12 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003215B WE-XTAL Quartz Crystal HC49/4H 12 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003224B WE-XTAL Quartz Crystal HC49/4H 14.7456 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003240B WE-XTAL Quartz Crystal HC49/4H 16 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003263B WE-XTAL Quartz Crystal HC49/4H 3.6864 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003325B WE-XTAL Quartz Crystal HC49/4H 24 30 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003336B WE-XTAL Quartz Crystal HC49/4H 7.3728 18 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830003523B WE-XTAL Quartz Crystal HC49/4H 11.0592 30 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830024985B WE-XTAL Quartz Crystal HC49/4H 3.2768 12 -10 up to +60 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr
  PDF 830027298B WE-XTAL Quartz Crystal HC49/4H 4 18 -20 up to +70 °C 11.05 4.7 4.1 EMCComponents (rev19e).lbr

Downloads

Article Specific Files

Files
show