Design Kit Aluminum Electrolytic Capacitors

Order Code: 860011

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860010572001 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 35 ATBC1104R7M035DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010572002 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000100 10  µF 12 35 ATBC110100M035DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010572003 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000220 22  µF 12 35 ATBC110220M035DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010572004 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000330 33  µF 12 35 ATBC110330M035DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010572005 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000470 47  µF 12 35 ATBC110470M035DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010573006 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000680 68  µF 12 35 ATBD110680M035DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010573007 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001000 100  µF 12 35 ATBD110101M035DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010574008 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001200 120  µF 12 35 ATBE115121M035DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010574009 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001500 150  µF 12 35 ATBE115151M035DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010574010 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001800 180  µF 12 35 ATBE115181M035DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010574011 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000002200 220  µF 12 35 ATBE115221M035DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010575012 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000003300 330  µF 12 35 ATBF125331M035DSPA9B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010575013 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000004700 470  µF 12 35 ATBF160471M035DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010575014 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000005600 560  µF 12 35 ATBF200561M035DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010575015 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000006800 680  µF 12 35 ATBF200681M035DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010578016 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000008200 820  µF 12 35 ATBI200821M035DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010578017 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000010000 1000  µF 12 35 ATBI200102M035DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010578018 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000012000 1200  µF 12 35 ATBI200122M035DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010578019 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000015000 1500  µF 12 35 ATBI250152M035DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010580020 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000018000 1800  µF 12 35 ATBK250182M035DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010580021 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000022000 2200  µF 12 35 ATBK250222M035DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010580022 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000027000 2700  µF 12 35 ATBK315272M035DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010580023 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000033000 3300  µF 12 35 ATBK315332M035DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010581024 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000039000 3900  µF 12 35 ATBL315392M035DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadence_WE-MLS (rev15a).zipCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010581025 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000047000 4700  µF 12 35 ATBL355472M035DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010581026 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000056000 5600  µF 12 35 ATBL410562M035DSPS1B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860010583027 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000068000 6800  µF 12 35 ATBN410682M035DSPS2B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip

Downloads

Article Specific Files

Files
show