Design Kit Aluminum Electrolytic Capacitors

Order Code: 860012

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Size Technical Reference Files Samples
PDF 860010772001 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000001 0.1  µF 9 63 ATBC110R10M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772002 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000002 0.22  µF 9 63 ATBC110R22M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772003 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000003 0.33  µF 9 63 ATBC110R33M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772004 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000004 0.47  µF 9 63 ATBC110R47M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772005 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000010 µF 9 63 ATBC110010M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772006 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000022 2.2  µF 9 63 ATBC1102R2M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010772007 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 9 63 ATBC1103R3M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772008 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 9 63 ATBC1104R7M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010772009 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000100 10  µF 9 63 ATBC110100M063DSPA3B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010773010 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000220 22  µF 9 63 ATBD110220M063DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010773011 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000330 33  µF 9 63 ATBD110330M063DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010773012 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000470 47  µF 9 63 ATBD110470M063DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zip
PDF 860010774013 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000680 68  µF 9 63 ATBE115680M063DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010775014 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001000 100  µF 9 63 10.0 x 12.5 ATBF125101M063DSPA9B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010775015 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001200 120  µF 9 63 ATBF160121M063DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010775016 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001500 150  µF 9 63 ATBF160151M063DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010775017 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001800 180  µF 9 63 ATBF160181M063DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010775018 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000002200 220  µF 9 63 ATBF160221M063DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010778020 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000004700 470  µF 9 63 ATBI200471M063DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010778021 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000005600 560  µF 9 63 ATBI250561M063DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010780022 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000006800 680  µF 9 63 ATBK250681M063DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010780023 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000008200 820  µF 9 63 ATBK250821M063DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010780025 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000012000 1200  µF 9 63 ATBK315122M063DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010780026 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000015000 1500  µF 9 63 ATBK355152M063DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadence_WE-UKW (rev16a).zipCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010780027 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000018000 1800  µF 9 63 ATBK355182M063DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010781028 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000022000 2200  µF 9 63 ATBL355222M063DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010783029 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000027000 2700  µF 9 63 ATBN410272M063DSPS2B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860010783030 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000033000 3300  µF 9 63 ATBN410332M063DSPS2B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show