Design Kit Aluminum Electrolytic Capacitors

Order Code: 860013

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860011373001 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000004 0.47  µF 15 400 ATAD110R47M400DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011373002 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000010 µF 15 400 ATAD110010M400DSPA4B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011374003 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000022 2.2  µF 15 400 ATAE1152R2M400DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011374004 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 15 400 ATAE1153R3M400DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011374005 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 15 400 ATAE1154R7M400DSPA7B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011375006 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000100 10  µF 15 400 ATAF160100M400DSPAAB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011378007 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000220 22  µF 15 400 ATAI200220M400DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011378008 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000330 33  µF 15 400 ATAI250330M400DSPACB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATG8 (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011380009 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000470 47  µF 15 400 ATAK250470M400DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011380010 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000680 68  µF 15 400 ATAK355680M400DSPADB000 Altium_WCAP-ATG8 (rev19a).IntLibCadence_WE-CMS (rev18a).zipCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011381011 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000000680 68  µF 15 400 ATAL250680M400DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011381012 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001000 100  µF 15 400 ATAL315101M400DSPAEB000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip
PDF 860011381013 RE WCAP-ATG8 Aluminium Electrolytic Capacitors 000000001200 120  µF 15 400 ATAL410121M400DSPS1B000 Altium_WCAP-ATG8 (rev19a).IntLibCadStar_WCAP-ATG8 (rev19a).zipLTSpice_WCAP-ATG8 (rev19a).zipPSpice_WCAP-ATG8 (rev19a).zip

Downloads

Article Specific Files

Files
show