Aluminum Electrolytic Capacitors

Order Code: 860020

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860020372001 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000100 10  µF 15 16 ATDC110100M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020372002 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000220 22  µF 15 16 ATDC110220M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020372003 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000330 33  µF 15 16 ATDC110330M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020372004 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000470 47  µF 15 16 ATDC110470M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020372005 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000680 68  µF 15 16 ATDC110680M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-CNSW (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020372006 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001000 100  µF 15 16 ATDC110101M016DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020373007 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001200 120  µF 15 16 ATDD110121M016DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-LF (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020373008 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001500 150  µF 15 16 ATDD110151M016DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020373009 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001800 180  µF 15 16 ATDD110181M016DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020373010 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000002200 220  µF 15 16 ATDD110221M016DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020373011 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000003300 330  µF 15 16 ATDD110331M016DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020374012 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000004700 470  µF 15 16 ATDE115471M016DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020374014 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000006800 680  µF 15 16 ATDE160681M016DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-VE_ULC (rev16a).zipCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375013 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000005600 560  µF 15 16 ATDF125561M016DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-VEA (rev16a).zipCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375015 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000006800 680  µF 15 16 ATDF125681M016DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375016 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000008200 820  µF 15 16 ATDF160821M016DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375017 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000010000 1000  µF 15 16 ATDF125102M016DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375018 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000012000 1200  µF 15 16 ATDF200122M016DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020375019 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000015000 1500  µF 15 16 ATDF200152M016DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020378020 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000018000 1800  µF 15 16 ATDI200182M016DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020378021 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000022000 2200  µF 15 16 ATDI200222M016DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020378022 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000027000 2700  µF 15 16 ATDI200272M016DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020378023 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000033000 3300  µF 15 16 ATDI250332M016DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020380024 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000039000 3900  µF 15 16 ATDK250392M016DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020380025 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000047000 4700  µF 15 16 ATDK250472M016DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020380026 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000056000 5600  µF 15 16 ATDK315562M016DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020380027 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000068000 6800  µF 15 16 ATDK315682M016DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020380028 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000082000 8200  µF 15 16 ATDK355822M016DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020381029 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000100000 10000  µF 15 16 ATDL355103M016DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020381030 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000120000 12000  µF 15 16 ATDL355123M016DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show