Design Kit Aluminum Electrolytic Capacitors

Order Code: 860021

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860020572001 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 35 ATDC1104R7M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-CMB (rev16a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020572002 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000068 6.8  µF 12 35 ATDC1106R8M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020572003 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000100 10  µF 12 35 ATDC110100M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020572004 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000220 22  µF 12 35 ATDC110220M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020572005 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000330 33  µF 12 35 ATDC110330M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020572006 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000470 47  µF 12 35 ATDC110470M035DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020573007 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000680 68  µF 12 35 ATDD110680M035DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020573008 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001000 100  µF 12 35 ATDD110101M035DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-FCL (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020574009 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001200 120  µF 12 35 ATDE115121M035DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020574010 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001500 150  µF 12 35 ATDE115151M035DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-VE (rev16a).zipCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020574011 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001800 180  µF 12 35 ATDE115181M035DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020574012 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000002200 220  µF 12 35 ATDE115221M035DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020575013 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000003300 330  µF 12 35 ATDF125331M035DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020575014 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000004700 470  µF 12 35 ATDF160471M035DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020575015 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000005600 560  µF 12 35 ATDF200561M035DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020575016 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000006800 680  µF 12 35 ATDF200681M035DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020578017 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000008200 820  µF 12 35 ATDI200821M035DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020578018 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000010000 1000  µF 12 35 ATDI200102M035DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020578019 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000012000 1200  µF 12 35 ATDI200122M035DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020578020 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000015000 1500  µF 12 35 ATDI250152M035DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020580021 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000018000 1800  µF 12 35 ATDK250182M035DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020580022 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000022000 2200  µF 12 35 ATDK250222M035DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020580023 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000027000 2700  µF 12 35 ATDK315272M035DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020580024 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000033000 3300  µF 12 35 ATDK355332M035DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-GFH (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020581025 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000039000 3900  µF 12 35 ATDL315392M035DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020581026 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000047000 4700  µF 12 35 ATDL355472M035DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020581027 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000056000 5600  µF 12 35 ATDL355562M035DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show