Design Kit Aluminum Electrolytic Capacitors

Order Code: 860022

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860020772001 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000001 0.1  µF 9 63 ATDC110R10M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772002 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000002 0.22  µF 9 63 ATDC110R22M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-CMB_HC (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772003 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000003 0.33  µF 9 63 ATDC110R33M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772004 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000004 0.47  µF 9 63 ATDC110R47M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-CMB_NiZn (rev15a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772005 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000010 µF 9 63 ATDC110010M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772006 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000022 2.2  µF 9 63 ATDC1102R2M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772007 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 9 63 ATDC1103R3M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-ExB (rev16a).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772008 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 9 63 ATDC1104R7M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772009 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000068 6.8  µF 9 63 ATDC1106R8M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadence_WE-CMBH (rev15b).zipCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020772010 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000100 10  µF 9 63 ATDC110100M063DSPA3B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020773011 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000220 22  µF 9 63 ATDD110220M063DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020773012 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000330 33  µF 9 63 ATDD110330M063DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020773013 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000470 47  µF 9 63 ATDD110470M063DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860020774014 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000680 68  µF 9 63 ATDE115680M063DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020775015 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001000 100  µF 9 63 ATDF125101M063DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020775016 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001200 120  µF 9 63 ATDF160121M063DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020775017 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001500 150  µF 9 63 ATDF160151M063DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020775018 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001800 180  µF 9 63 ATDF160181M063DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020775019 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000002200 220  µF 9 63 ATDF160221M063DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020778020 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000003300 330  µF 9 63 ATDI200331M063DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020778021 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000004700 470  µF 9 63 ATDI200471M063DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020778022 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000005600 560  µF 9 63 ATDI250561M063DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020780023 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000006800 680  µF 9 63 ATDK250681M063DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020780024 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000008200 820  µF 9 63 ATDK250821M063DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020780025 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000010000 1000  µF 9 63 ATDK315102M063DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020780026 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000012000 1200  µF 9 63 ATDK355122M063DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860020781027 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000015000 1500  µF 9 63 ATDL315152M063DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show