Aluminum Electrolytic Capacitors

Order Code: 860023

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860021373001 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000004 0.47  µF 15 400 ATJD110R47M400DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021373002 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000010 µF 15 400 ATJD110010M400DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021373003 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000022 2.2  µF 15 400 ATJD1502R2M400DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021373005 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 15 400 ATJD1503R3M400DSPA4B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021374004 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000022 2.2  µF 15 400 ATJE1152R2M400DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021374006 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 15 400 ATJE1153R3M400DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021374008 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000047 4.7  µF 15 400 ATJE1154R7M400DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021374009 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000068 6.8  µF 15 400 ATJE1406R8M400DSPA7B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021375007 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000033 3.3  µF 15 400 ATJF1253R3M400DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021375010 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000068 6.8  µF 15 400 ATJF1256R8M400DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021375011 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000100 10  µF 15 400 ATJF140100M400DSPA9B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021375012 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000220 22  µF 15 400 ATJF250220M400DSPAAB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021378013 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000220 22  µF 15 400 ATJI200220M400DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021378014 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000330 33  µF 15 400 ATJI200330M400DSPACB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021380015 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000470 47  µF 15 400 ATJK250470M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860021380016 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000560 56  µF 15 400 ATJK250560M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021380017 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000680 68  µF 15 400 ATJK250680M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021380018 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000820 82  µF 15 400 ATJK315820M400DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021380020 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001000 100  µF 15 400 ATJK315101M400DSPADB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021381019 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000000820 82  µF 15 400 ATJL250820M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021381021 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001200 120  µF 15 400 ATJL315121M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021381022 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001500 150  µF 15 400 ATJL355151M400DSPAEB000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021381024 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001800 180  µF 15 400 ATJL450181M400DSPS1B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip
PDF 860021383023 RE WCAP-ATG5 Aluminium Electrolytic Capacitors 000000001500 150  µF 15 400 ATJN310151M400DSPS2B000 Altium_WCAP-ATG5 (rev19a).IntLibCadStar_WCAP-ATG5 (rev19a).zip

Downloads

Article Specific Files

Files
show