Design Kit Aluminum Electrolytic Capacitors

Order Code: 860040

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860040372001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000560 56  µF 16 16 ATDC110470M025DSPA3E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040373002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 16 16 ATDD110101M016DSPA4E000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WE-BPF (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040373003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001200 120  µF 16 16 ATDD110121M016DSPA4E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040374004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 16 16 ATDE115221M016DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040374005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 16 16 ATDE115331M016DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040374006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 16 16 ATDE160471M016DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040374008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 16 16 ATDE200681M016DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040375007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 16 16 ATDF125471M016DSPA9G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040375009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000008200 820  µF 16 16 ATDF200821M016DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WL-TMRC (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040375010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 16 16 ATDF200102M016DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040375012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 16 16 ATDF250122M016DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 16 16 ATDI160102M016DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ATUL (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000015000 1500  µF 16 16 ATDI200102M025DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ATLL (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378014 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000018000 1800  µF 16 16 ATDI250182M016DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-AS5H_rev15a (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378015 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000022000 2200  µF 16 16 ATDI250222M016DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378016 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000027000 2700  µF 16 16 ATDI300272M016DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-PSLC (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040378017 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000033000 3300  µF 16 16 ATDI350332M016DSPABK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-AIL8_rev15a (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040381018 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000047000 4700  µF 16 16 ATDL250472M016DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040472001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000470 47  µF 14 25 ATDC110560M025DSPA3E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040472002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000560 56  µF 14 25 ATDC110220M050DSPA3E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040473003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 14 25 ATDD110101M025DSPA4E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040474004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 14 25 ATDE115221M025DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040474005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 14 25 ATDE160331M025DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040474007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 14 25 ATDE200471M025DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040475006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 14 25 ATDF125331M025DSPA9G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040475008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 14 25 ATDF160471M025DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040475009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 14 25 ATDF200681M025DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040475010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000008200 820  µF 14 25 ATDF250821M025DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040475011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 14 25 ATDF300102M025DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ATG5 (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040478012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 14 25 ATDI200222M010DSPACH000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040478013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000015000 1500  µF 14 25 ATDI250152M025DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-PTG5 (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040478014 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000018000 1800  µF 14 25 ATDI300182M025DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-PSLP (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040478015 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000022000 2200  µF 14 25 ATDI350222M025DSPABK000 Altium_WCAP-ATUL (rev19a).IntLibDownloads_CADENCE_WCAP-AIE8 (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040480016 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000027000 2700  µF 14 25 ATDK250272M025DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip

Downloads

Article Specific Files

Files
show