Aluminum Electrolytic Capacitors

Order Code: 860041

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860040572001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000330 33  µF 12 35 ATDC110101M010DSPA3D000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040572002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000470 47  µF 12 35 ATDC110330M035DSPA3E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040573003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000560 56  µF 12 35 ATDD110560M035DSPA4E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040573004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 12 35 ATDD110101M035DSPA4E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040574005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001500 150  µF 12 35 ATDE115151M035DSPA7G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040574006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 12 35 ATDE160221M035DSPA7G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040574008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002700 270  µF 12 35 ATDE200271M035DSPA7G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040575007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 12 35 ATDF125221M035DSPA9G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040575009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 12 35 ATDF160331M035DSPAAG000 Cadence_WL-TMRW (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040575010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 12 35 ATDF200471M035DSPAAG000 Cadence_WL-SWTP (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040575011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000005600 560  µF 12 35 ATDF250561M035DSPAAG000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040575012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 12 35 ATDF300681M035DSPAAG000 Cadence_WCAP-ATLI (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040578013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 12 35 ATDI200681M035DSPACK000 Cadence_WCAP-ASLL_rev15a (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040578014 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 12 35 ATDI250102M035DSPACK000 Cadence_WCAP-PT5H (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040578015 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 12 35 ATDI300122M035DSPACK000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040578017 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000015000 1500  µF 12 35 ATDI350152M035DSPABK000 Cadence_WCAP-AIG5 (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040580016 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 12 35 ATDK210122M035DSPAEK000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040580018 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000018000 1800  µF 12 35 ATDK250182M035DSPAEK000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040580019 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000027000 2700  µF 12 35 ATDK355272M035DSPADK000 Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040581020 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000027000 2700  µF 12 35 ATDL315272M035DSPAEK000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040672001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000220 22  µF 10 50 ATDC110470M035DSPA3E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040673002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000470 47  µF 10 50 ATDD110470M050DSPA4E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040673003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000560 56  µF 10 50 ATDD110560M050DSPA4E000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040674004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 10 50 ATDE115101M050DSPA7G000 Cadence_WL-SBCW (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040674005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001200 120  µF 10 50 ATDE160121M050DSPA7G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040674007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001800 180  µF 10 50 ATDE200181M050DSPA7G000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040675006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001500 150  µF 10 50 ATDF125151M050DSPA9G000 Cadence_WL-SMTW (rev18a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040675008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 10 50 ATDF160221M050DSPAAG000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040675009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002700 270  µF 10 50 ATDF200271M050DSPAAG000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040675010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 10 50 ATDF250331M050DSPAAG000 Download_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040675011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 10 50 ATDF300471M050DSPAAG000 Cadence_WCAP-AT1H_rev16a (rev16a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040678012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000005600 560  µF 10 50 ATDI250561M050DSPACK000 Cadence_WCAP-PTHR (rev15a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860040680013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 10 50 ATDK315122M050DSPADK000 Cadence_WCAP-CSGP (rev15b).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
860040581021 WCAP-ATLL Aluminum Electrolytic Capacitors 000000047000 4700  µF 18 35 ATDL410472M035DSPAEK000

Downloads

Article Specific Files

Files
show