Design Kit Aluminum Electrolytic Capacitors

Order Code: 860042

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860040773001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000330 33  µF 9 63 ATDD110330M063DSPA4E000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040774002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000470 47  µF 9 63 ATDE115470M063DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040774003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000560 56  µF 9 63 ATDE115560M063DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WL-SMRW (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040774004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000820 82  µF 9 63 ATDE160820M063DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040774007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001200 120  µF 9 63 ATDE200121M063DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040775005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000820 82  µF 9 63 ATDF125820M063DSPA9G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040775006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 9 63 ATDF125101M063DSPA9G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040775008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001200 120  µF 9 63 ATDF160121M063DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040775009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001800 180  µF 9 63 ATDF200181M063DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040775010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002200 220  µF 9 63 ATDF250221M063DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040778011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002700 270  µF 9 63 ATDI200271M063DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ASLU_rev15a (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040778012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 9 63 ATDI250331M063DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040778013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 9 63 ATDI300471M063DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-AIG8 (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040778015 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 9 63 ATDI400681M063DSPS4K000 Altium_WCAP-ATUL (rev19a).IntLibCadenca_WCAP-AIL5_rev15a (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040780014 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000005600 560  µF 9 63 ATDK250561M063DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-CSGP (rev15b).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040780016 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000008200 820  µF 9 63 ATDK315821M063DSPADK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-CSGP (rev15b).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040780017 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 9 63 ATDK355102M063DSPADK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-CSSA (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040780019 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 9 63 ATDK410122M063DSPS3K000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040781018 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000010000 1000  µF 9 63 ATDL315102M063DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040781020 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000012000 1200  µF 9 63 ATDL355122M063DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040781021 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000015000 1500  µF 9 63 ATDL410152M063DSPS1K000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040874001 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000270 27  µF 9 100 ATDE115270M100DSPA7G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipLTSpice_WCAP-ATUL (rev19a).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040875002 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000470 47  µF 9 100 ATDF125470M100DSPA9G000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040875003 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000680 68  µF 9 100 ATDF160680M100DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040875004 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000000820 82  µF 9 100 ATDF200820M100DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040875005 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001000 100  µF 9 100 ATDF250101M100DSPAAG000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ATG8 (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040878006 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000001200 120  µF 9 100 ATDI200121M100DSPACK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-ASNP_rev15a (rev15a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040878008 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003300 330  µF 9 100 ATDI400331M100DSPS4K000 Altium_WCAP-ATUL (rev19a).IntLibDownloads_CADENCE_WCAP-AI3H (rev16a).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040880007 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000002700 270  µF 9 100 ATDK250271M100DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-CSGP (rev15b).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040880009 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003900 390  µF 9 100 ATDK315391M100DSPADK000 Altium_WCAP-ATUL (rev19a).IntLibCadence_WCAP-CSGP (rev15b).zipCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040880011 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 9 100 ATDK355471M100DSPADK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040881010 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000003900 390  µF 9 100 ATDL250391M100DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040881012 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000004700 470  µF 9 100 ATDL315471M100DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040881013 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000006800 680  µF 9 100 ATDL355681M100DSPAEK000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip
PDF 860040881014 RE WCAP-ATUL Aluminum Electrolytic Capacitors 000000008200 820  µF 9 100 ATDL410821M100DSPS1K000 Altium_WCAP-ATUL (rev19a).IntLibCadStar_WCAP-ATUL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATUL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATUL (rev19a).zip

Downloads

Article Specific Files

Files
show