Design Kit WCAP-ATLI Aluminum Electrolytic Capacitors

Order Code: 860080

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860080372001 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000470 47  µF 12 16 ATEC110470M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zip
PDF 860080372002 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000560 56  µF 12 16 ATEC110560M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080372003 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000680 68  µF 12 16 ATEC110680M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080372004 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000820 82  µF 12 16 ATEC110820M016DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080373005 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001000 100  µF 12 16 ATED110101M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080373006 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001200 120  µF 12 16 ATED110121M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080373007 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001500 150  µF 12 16 ATED110151M016DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374008 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001800 180  µF 12 16 ATEE115181M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374009 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002200 220  µF 12 16 ATEE115221M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374010 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002700 270  µF 12 16 ATEE115271M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374011 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003300 330  µF 12 16 ATEE115331M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374012 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003900 390  µF 12 16 ATEE160391M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374013 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000004700 470  µF 12 16 ATEE160471M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374015 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000005600 560  µF 12 16 ATEE200561M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080374016 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000006800 680  µF 12 16 ATEE200681M016DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-FLEX (rev15a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375014 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000004700 470  µF 12 16 ATEF125471M016DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375017 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000006800 680  µF 12 16 ATEF160681M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375018 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000008200 820  µF 12 16 ATEF200821M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375019 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 12 16 ATEF200102M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375020 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000012000 1200  µF 12 16 ATEF250122M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080375021 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 12 16 ATEF250152M016DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080378022 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 12 16 ATEI200152M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-UOST (rev15a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080378023 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000018000 1800  µF 12 16 ATEI200182M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080378024 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000022000 2200  µF 12 16 ATEI250222M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080378025 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000027000 2700  µF 12 16 ATEI250272M016DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080378026 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000033000 3300  µF 12 16 ATEI350332M016DSPABE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080380027 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000039000 3900  µF 12 16 ATEK250392M016DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-RFI (rev16a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080380028 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000047000 4700  µF 12 16 ATEK315472M016DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-TCI (rev15a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show