WCAP-ATLI Aluminum Electrolytic Capacitors

Order Code: 860081

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860080572001 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000330 33  µF 9 35 ATEC110330M035DSPA3B000 Cadence_WE-TIS (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080573002 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000390 39  µF 9 35 ATED110390M035DSPA4B000 Cadence_WE-TI HV (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080573003 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000470 47  µF 9 35 ATED110470M035DSPA4B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080573004 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000560 56  µF 9 35 ATED110560M035DSPA4B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080573005 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000680 68  µF 9 35 ATED110680M035DSPA4B000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574006 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000820 82  µF 9 35 ATEE115820M035DSPA7C000 Cadence_WE-DCT (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574007 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001000 100  µF 9 35 ATEE115101M035DSPA7C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574008 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001200 120  µF 9 35 ATEE115121M035DSPA7C000 Cadence_WE-CFWI (rev15a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574009 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001500 150  µF 9 35 ATEE115151M035DSPA7C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574010 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001800 180  µF 9 35 ATEE160181M035DSPA7C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574011 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002200 220  µF 9 35 ATEE160221M035DSPA7C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080574014 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003300 330  µF 9 35 ATEE200331M035DSPA7C000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575012 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002200 220  µF 9 35 ATEF125221M035DSPA9E000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575013 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002700 270  µF 9 35 ATEF160271M035DSPAAE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575015 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003300 330  µF 9 35 ATEF160331M035DSPAAE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575016 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003900 390  µF 9 35 ATEF200391M035DSPAAE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575017 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000004700 470  µF 9 35 ATEF200471M035DSPAAE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080575018 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000005600 560  µF 9 35 ATEF250561M035DSPAAE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080578019 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000006800 680  µF 9 35 ATEI200681M035DSPACE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080578020 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000008200 820  µF 9 35 ATEI250821M035DSPACE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080578021 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 9 35 ATEI250102M035DSPACE000 Cadence_WE-LAN (rev16b).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080578022 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000012000 1200  µF 9 35 ATEI300122M035DSPACE000 Cadence_WE-KI (rev16a).zipDownload_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080578024 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 9 35 ATEI350152M035DSPABE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080580023 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000012000 1200  µF 9 35 ATEK250122M035DSPAEE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080580025 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 9 35 ATEK315152M035DSPADE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080580026 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000018000 1800  µF 9 35 ATEK315182M035DSPADE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080580027 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000022000 2200  µF 9 35 ATEK355222M035DSPADE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 860080581028 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000027000 2700  µF 9 35 ATEL315272M035DSPAEE000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip

Downloads

Article Specific Files

Files
show