WCAP-ATLI Aluminum Electrolytic Capacitors

Order Code: 860082

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860080772001 WCAP-ATLI Aluminium Electrolytic Capacitors 000000000100 10  µF 8 63 ATEC110100M063DSPA3B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080773002 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000150 15  µF 8 63 ATED110150M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zip
PDF 860080773003 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000180 18  µF 8 63 ATED110180M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-PFC (rev15a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080773004 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000220 22  µF 8 63 ATED110220M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zip
PDF 860080773005 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000270 27  µF 8 63 ATED110270M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080773006 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000330 33  µF 8 63 ATED110330M063DSPA4B000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080774007 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000390 39  µF 8 63 ATEE115390M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080774008 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000470 47  µF 8 63 ATEE115470M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080774009 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000560 56  µF 8 63 ATEE115560M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080774011 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000820 82  µF 8 63 ATEE160820M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-WPCC (rev18a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080774014 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001200 120  µF 8 63 ATEE200121M063DSPA7C000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775010 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000680 68  µF 8 63 ATEF125680M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775012 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000000820 82  µF 8 63 ATEF125820M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775013 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001000 100  µF 8 63 ATEF125101M063DSPA9E000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-PoE+ (rev1).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775015 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001200 120  µF 8 63 ATEF160121M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775016 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001500 150  µF 8 63 ATEF160151M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775017 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000001800 180  µF 8 63 ATEF200181M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-UNIT (rev15a).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775018 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002200 220  µF 8 63 ATEF250221M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080775020 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003300 330  µF 8 63 ATEF300331M063DSPAAE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080778019 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000002700 270  µF 8 63 ATEI200271M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipCadstar_SIGNAL_AND_COMMUNICATIONS (rev1).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080778021 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003300 330  µF 8 63 ATEI250331M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080778022 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000003900 390  µF 8 63 ATEI250391M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-RJ45_LAN (rev16c).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080778023 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000004700 470  µF 8 63 ATEI300471M063DSPACE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080780024 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000004700 470  µF 8 63 ATEK210471M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080780025 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000005600 560  µF 8 63 ATEK250561M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080780026 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000006800 680  µF 8 63 ATEK315681M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080780027 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000008200 820  µF 8 63 ATEK315821M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080780028 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 8 63 ATEK355102M063DSPADE000 Altium_WCAP-ATLI (rev19a).IntLibCadence_WE-CAIR (rev15b).zipCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 860080781029 RE WCAP-ATLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 8 63 ATEL315102M063DSPAEE000 Altium_WCAP-ATLI (rev19a).IntLibCadStar_WCAP-ATLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show