Design Kit Aluminum Electrolytic Capacitors

NEW

Order Code: 860160

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860160372001 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000100 10  µF 16 16 ATEC110100M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372002 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000150 15  µF 16 16 ATEC110150M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372003 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000220 22  µF 16 16 ATEC110220M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372005 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000330 33  µF 16 16 ATEC110330M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372007 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000470 47  µF 16 16 ATEC110470M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372009 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000680 68  µF 16 16 ATEC110680M016DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160372011 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001000 100  µF 16 16 ATEC110101M016DSPA3C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160373012 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001200 120  µF 16 16 ATED110121M016DSPA4D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160373013 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001500 150  µF 16 16 ATED110151M016DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160373014 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001800 180  µF 16 16 ATED150181M016DSPA4D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160373018 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000002700 270  µF 16 16 ATED150271M016DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160373021 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000003300 330  µF 16 16 ATED150331M016DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160374017 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000002200 220  µF 16 16 ATEE115221M016DSPA7G000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160374022 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000003900 390  µF 16 16 ATEE115391M016DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160374024 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000004700 470  µF 16 16 ATEE160471M016DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160374028 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000006800 680  µF 16 16 ATEE200681M016DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160374030 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000008200 820  µF 16 16 ATEE200821M016DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160375027 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000005600 560  µF 16 16 ATEF125561M016DSPA9F000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160375032 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000010000 1000  µF 16 16 ATEF160102M016DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160375033 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000012000 1200  µF 16 16 ATEF200122M016DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160375034 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000015000 1500  µF 16 16 ATEF250152M016DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160375036 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000018000 1800  µF 16 16 ATEF300182M016DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160378038 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000022000 2200  µF 16 16 ATEI200222M016DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160378039 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000027000 2700  µF 16 16 ATEI250272M016DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160378040 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000033000 3300  µF 16 16 ATEI300332M016DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160378042 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000039000 3900  µF 16 16 ATEI350392M016DSPABG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160381045 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000047000 4700  µF 16 16 ATEL250472M016DSPAEG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160381046 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000056000 5600  µF 16 16 ATEL315562M016DSPAEG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160381047 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000068000 6800  µF 16 16 ATEL355682M016DSPAEG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip

Downloads

Article Specific Files

Files
show