Design Kit WCAP-ATLL Aluminum Electrolytic Capacitor

NEW

Order Code: 860161

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860160672001 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000004 0.47  µF 10 50 ATEC110R47M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672002 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000010 µF 10 50 ATEC110010M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672003 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000022 2.2  µF 10 50 ATEC1102R2M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672004 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000033 3.3  µF 10 50 ATEC1103R3M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672005 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000047 4.7  µF 10 50 ATEC1104R7M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672006 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000056 5.6  µF 10 50 ATEC1105R6M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672007 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000068 6.8  µF 10 50 ATEC1106R8M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672008 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000082 8.2  µF 10 50 ATEC1108R2M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672009 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000100 10  µF 10 50 ATEC110100M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672010 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000150 15  µF 10 50 ATEC110150M050DSPA3D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160672011 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000220 22  µF 10 50 ATEC110220M050DSPA3C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160673012 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000270 27  µF 10 50 ATED110270M050DSPA4D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160673013 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000330 33  µF 10 50 ATED110330M050DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160673014 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000390 39  µF 10 50 ATED110390M050DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160673019 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000820 82  µF 10 50 ATED150820M050DSPA4C000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674016 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000470 47  µF 10 50 ATEE115470M050DSPA7G000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674017 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000560 56  µF 10 50 ATEE115560M050DSPA7G000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674018 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000000680 68  µF 10 50 ATEE115680M050DSPA7G000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674021 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001000 100  µF 10 50 ATEE115101M050DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipLTSpice_WCAP-ATLL (rev19a).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674022 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001200 120  µF 10 50 ATEE160121M050DSPA7G000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160674023 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001500 150  µF 10 50 ATEE160151M050DSPA7D000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160675025 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000001800 180  µF 10 50 ATEF160181M050DSPAAG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160675026 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000002200 220  µF 10 50 ATEF160221M050DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160675027 WCAP-ATLL Aluminum Electrolytic Capacitors 000000002700 270  µF 10 50 ATEF200271M050DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160675028 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000003300 330  µF 10 50 ATEF250331M050DSPAAF000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160678030 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000004700 470  µF 10 50 ATEI200471M050DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160678031 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000005600 560  µF 10 50 ATEI200561M050DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160678032 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000006800 680  µF 10 50 ATEI250681M050DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160678033 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000008200 820  µF 10 50 ATEI300821M050DSPACG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160680034 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000010000 1000  µF 10 50 ATEK250102M050DSPAEG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160680035 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000012000 1200  µF 10 50 ATEK315122M050DSPADG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip
PDF 860160680036 RE WCAP-ATLL Aluminum Electrolytic Capacitors 000000015000 1500  µF 10 50 ATEK355152M050DSPADG000 Altium_WCAP-ATLL (rev19a).IntLibCadStar_WCAP-ATLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ATLL (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ATLL (rev19a).zip

Downloads

Article Specific Files

Files
show