Design Kit WCAP-AT1H Aluminum Electrolytic Capacitors

Order Code: 860240

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
VR
(V (DC))
Technical Reference Files Samples
PDF 860240272001 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000470 47  µF 19 10 ATDC110470M010DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240272002 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000680 68  µF 19 10 ATDC110680M010DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240273003 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001000 100  µF 19 10 ATDD110101M010DSPA4E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zip
PDF 860240273004 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001500 150  µF 19 10 ATDD110151M010DSPA4E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zip
PDF 860240273005 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000002200 220  µF 19 10 ATDD110221M010DSPA4E000 Altium_WCAP-AT1H (rev19a).IntLibCadence_WE-SPC (rev16a).zipCadStar_WCAP-AT1H (rev19a).zip
PDF 860240274006 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000003300 330  µF 19 10 ATDE115331M010DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240275007 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000004700 470  µF 19 10 ATDF125471M010DSPA9K000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240275008 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000010000 1000  µF 19 10 ATDF160102M010DSPAAK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240278009 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000022000 2200  µF 19 10 ATDI200222M010DSPACK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240280010 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000033000 3300  µF 19 10 ATDK250332M010DSPAEK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240372001 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000330 33  µF 16 16 ATDC110330M016DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240372002 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000470 47  µF 16 16 ATDC110470M016DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240373003 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000680 68  µF 16 16 ATDD110680M016DSPA4E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240374004 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001000 100  µF 16 16 ATDE115101M016DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240374005 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001500 150  µF 16 16 ATDE115151M016DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240374006 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000002200 220  µF 16 16 ATDE115221M016DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadence16-6_WE-PD (rev15b).zipCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240374007 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000003300 330  µF 16 16 ATDE160331M016DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240375008 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000004700 470  µF 16 16 ATDF160471M016DSPAAK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240378009 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000010000 1000  µF 16 16 ATDI200102M016DSPACK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240380010 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000022000 2200  µF 16 16 ATDK250222M016DSPAEK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240472001 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000220 22  µF 14 25 ATDC110220M025DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240472002 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000330 33  µF 14 25 ATDC110330M025DSPA3E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240473003 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000470 47  µF 14 25 ATDD110470M025DSPA4E000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240474004 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000000680 68  µF 14 25 ATDE115680M025DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240474005 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001000 100  µF 14 25 ATDE115101M025DSPA7H000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240475006 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000001500 150  µF 14 25 ATDF125151M025DSPA9K000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240475007 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000002200 220  µF 14 25 ATDF160221M025DSPAAK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240475008 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000003300 330  µF 14 25 ATDF200331M025DSPAAK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240475009 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000004700 470  µF 14 25 ATDF200471M025DSPAAK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240478010 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000010000 1000  µF 14 25 ATDI250102M025DSPACK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip
PDF 860240480011 RE WCAP-AT1H Aluminium Electrolytic Capacitors 000000022000 2200  µF 14 25 ATDK315222M025DSPADK000 Altium_WCAP-AT1H (rev19a).IntLibCadStar_WCAP-AT1H (rev19a).zipLTSpice_WCAP-AT1H (rev19a).zipPSpice_WCAP-AT1H (rev19a).zip

Downloads

Article Specific Files

Files
show