Design Kit Aluminum Electrolytic Capacitors

Order Code: 865060

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865060140002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000330 33  µF 22 1.50524 6.3 ASEB055330M6R3DVCTAB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060142003 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000470 47  µF 22 0.911122 6.3 ASEC055470M6R3DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060143005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 22 0.422614 6.3 ASED055151M6R3DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060145006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 22 0.246927 6.3 ASED077221M6R3DVCTCB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060153007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000003300 330  µF 22 0.129027 6.3 ASEE105331M6R3DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060153008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 22 0.124302 6.3 ASEE105471M6R3DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060153009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000006800 680  µF 22 0.112851 6.3 ASEE105681M6R3DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060153010 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000010000 1000  µF 22 0.120202 6.3 ASEE105102M6R3DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060157011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000015000 1500  µF 22 0.0752709 6.3 ASEF105152M6R3DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060162012 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000033000 3300  µF 22 0.0665143 6.3 ASEH140332M6R3DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060163013 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000068000 6800  µF 22 0.0382249 6.3 ASEK170682M6R3DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060240001 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000220 22  µF 19 1.70696 10 ASEB055220M010DVCTAB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060242002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000330 33  µF 19 0.860672 10 ASEC055330M010DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060243003 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000470 47  µF 19 0.48516 10 ASED055470M010DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060243004 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001000 100  µF 19 0.476737 10 ASED055101M010DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060243005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 19 0.438736 10 ASED055151M010DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060245006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 19 10 ASED077221M010DVCTCB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060253007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000003300 330  µF 19 0.13718 10 ASEE105331M010DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060253008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 19 0.117003 10 ASEE105471M010DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060257009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000006800 680  µF 19 0.0758673 10 ASEF105681M010DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060257010 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000010000 1000  µF 19 0.0999268 10 ASEF105102M010DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060262011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000022000 2200  µF 19 0.0572939 10 ASEH140222M010DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060263012 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000047000 4700  µF 19 0.0327563 10 ASEK170472M010DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060340001 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000100 10  µF 16 1.52817 16 ASEB055100M016DVCTAB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060342002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000220 22  µF 16 16 ASEC055220M016DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060343003 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000330 33  µF 16 0.496218 16 ASED055330M016DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060343004 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000470 47  µF 16 0.481631 16 ASED055470M016DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060343005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001000 100  µF 16 0.393664 16 ASED055101M016DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060345006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 16 0.302939 16 ASED077151M016DVCTCB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060345007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 16 0.281665 16 ASED077221M016DVCTCB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060353008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000003300 330  µF 16 0.125263 16 ASEE105331M016DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060353009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 16 0.117549 16 ASEE105471M016DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060357010 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000006800 680  µF 16 0.0823828 16 ASEF105681M016DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060362011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000015000 1500  µF 16 0.0600919 16 ASEH140152M016DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060363012 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000033000 3300  µF 16 0.0386825 16 ASEK170332M016DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show