Aluminum Electrolytic Capacitors

Order Code: 865061

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865060440001 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000100 10  µF 14 25 ASEB055100M025DVCTAB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060442002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000220 22  µF 14 25 ASEC055220M025DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060445005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001000 100  µF 14 0.289491 25 ASED077101M025DVCTCB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060453006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 14 0.151809 25 ASEE105151M025DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060453007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 14 0.129125 25 ASEE105221M025DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060453008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000003300 330  µF 14 0.118799 25 ASEE105331M025DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060457009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 14 0.0835469 25 ASEF105471M025DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060462010 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000010000 1000  µF 14 0.0693253 25 ASEH140102M025DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060463011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000022000 2200  µF 14 0.033862 25 ASEK170222M025DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060540001 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000047 4.7  µF 14 1.99765 35 ASEB0554R7M035DVCTAB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060542002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000100 10  µF 14 0.924746 35 ASEC055100M035DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060543003 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000220 22  µF 14 35 ASED055220M035DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060543004 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000330 33  µF 14 0.495788 35 ASED055330M035DVCTBB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060543005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000470 47  µF 14 0.416365 35 ASED055470M035DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060553006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001000 100  µF 14 0.124077 35 ASEE105101M035DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060553007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 14 0.127129 35 ASEE105151M035DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060557008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 14 0.0772005 35 ASEF105221M035DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060562009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 14 0.0682972 35 ASEH140471M035DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060562010 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000006800 680  µF 14 0.0545356 35 ASEH140681M035DVCTGE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060563011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000010000 1000  µF 14 35 ASEK170102M035DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060563012 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000015000 1500  µF 14 0.0324514 35 ASEK170152M035DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060640001 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000010 µF 12 50 ASEB055010M050DVCTAB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060640002 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000022 2.2  µF 12 50 ASEB0552R2M050DVCTAB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060640003 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000033 3.3  µF 12 50 ASEB0553R3M050DVCTAB000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060642004 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 1.53401 50 ASEC0554R7M050DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060643005 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000100 10  µF 12 1.13596 50 ASED055100M050DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060643006 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000220 22  µF 12 0.959286 50 ASED055220M050DVCTBB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060645007 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000330 33  µF 12 0.597241 50 ASED077330M050DVCTCB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060645008 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000470 47  µF 12 0.484948 50 ASED077470M050DVCTCB000 CadStar_WCAP-ASLL (rev19a).zip
PDF 865060653009 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000000680 68  µF 12 0.271627 50 ASEE105680M050DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060657011 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000001500 150  µF 12 0.163256 50 ASEF105151M050DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060657012 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000002200 220  µF 12 0.163242 50 ASEF105221M050DVCTEE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060663013 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000004700 470  µF 12 0.0602782 50 ASEK170471M050DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060663014 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000006800 680  µF 12 0.0583723 50 ASEK170681M050DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865060663015 RE WCAP-ASLL Aluminium Electrolytic Capacitors 000000010000 1000  µF 12 0.0556696 50 ASEK170102M050DVCTHE000 CadStar_WCAP-ASLL (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show