Design Kit Aluminum Electrolytic Capacitors

Order Code: 865080

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865080140002 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000270 27  µF 24 1.49914 6.3 ASEB055270M6R3DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080142005 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000560 56  µF 24 0.845795 6.3 ASEC055560M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080142006 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000680 68  µF 24 0.834189 6.3 ASEC055680M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080142007 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001000 100  µF 24 0.69936 6.3 ASEC055101M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080145010 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 24 0.20361 6.3 ASED077331M6R3DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080149011 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 24 0.314189 6.3 ASEE065331M6R3DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080153012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000004700 470  µF 24 0.149151 6.3 ASEE105471M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080153013 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000006800 680  µF 24 0.144575 6.3 ASEE105681M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080153014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 24 0.126985 6.3 ASEE105102M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080157015 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000012000 1200  µF 24 0.0978163 6.3 ASEF105122M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080157016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 24 0.0914907 6.3 ASEF105152M6R3DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080162017 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000033000 3300  µF 24 0.0673749 6.3 ASEH140332M6R3DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080163018 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000068000 6800  µF 24 0.0355801 6.3 ASEK170682M6R3DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080240003 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000330 33  µF 19 1.7635 10 ASEB055330M010DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080253011 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 19 10 ASEE105331M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080253012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000004700 470  µF 19 0.133957 10 ASEE105471M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080257013 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000006800 680  µF 19 10 ASEF105681M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080257014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 19 0.121857 10 ASEF105102M010DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080262015 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000022000 2200  µF 19 0.0663198 10 ASEH140222M010DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080263016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000047000 4700  µF 19 0.0343059 10 ASEK170472M010DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080340001 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000100 10  µF 16 1.66693 16 ASEB055100M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipLTSpice_WCAP-ASLI (rev19a).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080340002 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000150 15  µF 16 2.08239 16 ASEB055150M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080340003 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000220 22  µF 16 1.83152 16 ASEB055220M016DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080342004 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000270 27  µF 16 0.864422 16 ASEC055270M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080342006 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000470 47  µF 16 0.832685 16 ASEC055470M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080343005 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000330 33  µF 16 0.593246 16 ASED055330M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080343008 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000680 68  µF 16 0.550657 16 ASED055680M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080345010 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001500 150  µF 16 0.409198 16 ASED077151M016DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080345012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000002200 220  µF 16 0.363323 16 ASED077221M016DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080349011 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001500 150  µF 16 0.391896 16 ASEE065151M016DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080353014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 16 0.153566 16 ASEE105331M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080353015 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000004700 470  µF 16 0.14041 16 ASEE105471M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080357016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000006800 680  µF 16 0.0881389 16 ASEF105681M016DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080362017 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 16 0.0586647 16 ASEH140152M016DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip
PDF 865080363018 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000033000 3300  µF 16 0.0436235 16 ASEK170332M016DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-ASLI (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-ASLI (rev19a).zip

Downloads

Article Specific Files

Files
show