Design Kit Aluminum Electrolytic Capacitors

Order Code: 865081

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865080442006 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000330 33  µF 14 0.991785 25 ASEC055330M025DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080453012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001500 150  µF 14 0.174405 25 ASEE105151M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080453014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 14 0.115302 25 ASEE105331M025DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080462016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 14 0.0672683 25 ASEH140102M025DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080463017 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000022000 2200  µF 14 0.0402412 25 ASEK170222M025DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080540003 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000068 6.8  µF 14 1.92519 35 ASEB0556R8M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080540004 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000100 10  µF 14 1.8844 35 ASEB055100M035DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080542005 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000150 15  µF 14 1.04016 35 ASEC055150M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080542006 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000220 22  µF 14 0.743248 35 ASEC055220M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080543009 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000470 47  µF 14 0.413353 35 ASED055470M035DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080545010 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000560 56  µF 14 0.344672 35 ASED077560M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080545011 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000680 68  µF 14 0.33477 35 ASED077680M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080545012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001000 100  µF 14 0.321392 35 ASED077101M035DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080553013 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001500 150  µF 14 0.197977 35 ASEE105151M035DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080553014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000002200 220  µF 14 0.131909 35 ASEE105221M035DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080562016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000004700 470  µF 14 0.0739641 35 ASEH140471M035DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080562017 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000006800 680  µF 14 0.0743552 35 ASEH140681M035DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080563018 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000015000 1500  µF 14 0.0514398 35 ASEK170152M035DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080640001 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000010 µF 12 3.75323 50 ASEB055010M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080640002 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000022 2.2  µF 12 3.36762 50 ASEB0552R2M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080640003 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000033 3.3  µF 12 3.23468 50 ASEB0553R3M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080640004 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 3.70253 50 ASEB0554R7M050DVCTAB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080642005 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000068 6.8  µF 12 1.94399 50 ASEC0556R8M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080643007 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000150 15  µF 12 0.884211 50 ASED055150M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080643008 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000220 22  µF 12 0.959334 50 ASED055220M050DVCTBB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080645009 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000270 27  µF 12 0.495624 50 ASED077270M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080645010 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000330 33  µF 12 0.504369 50 ASED077330M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080645012 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000470 47  µF 12 0.540449 50 ASED077470M050DVCTCB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080653014 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000560 56  µF 12 0.329982 50 ASEE105560M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zip
PDF 865080653015 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000000680 68  µF 12 0.276092 50 ASEE105680M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080653016 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001000 100  µF 12 0.230064 50 ASEE105101M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080657017 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000001500 150  µF 12 0.174698 50 ASEF105151M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080657018 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000002200 220  µF 12 0.164978 50 ASEF105221M050DVCTEB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080662019 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000003300 330  µF 12 0.106528 50 ASEH140331M050DVCTGB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip
PDF 865080663020 RE WCAP-ASLI Aluminium Electrolytic Capacitors 000000010000 1000  µF 12 0.0608615 50 ASEK170102M050DVCTHB000 Altium_WCAP-ASLI (rev19a).IntLibCadStar_WCAP-ASLI (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipDownload_PSPICE_Capacitors (rev19b).zip

Downloads

Article Specific Files

Files
show