Aluminum Electrolytic Capacitors

Order Code: 865090

  • Picture

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Technical Reference Files Samples
PDF 865090140003 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 26 1.85682 6.3 ASBB055330M6R3DVCTAA000
PDF 865090140004 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000470 47  µF 26 2.60471 6.3 ASBB055470M6R3DVCTAA000
PDF 865090142005 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000001000 100  µF 26 0.941266 6.3 ASBC055101M6R3DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090145008 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000003300 330  µF 26 0.297867 6.3 ASBD077331M6R3DVCTCA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090240001 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000100 10  µF 22 2.84917 10 ASBB055100M010DVCTAA000
PDF 865090240002 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000220 22  µF 22 3.35563 10 ASBB055220M010DVCTAA000
PDF 865090242003 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 22 1.50391 10 ASBC055330M010DVCTBA000
PDF 865090245005 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000001000 100  µF 22 0.37034 10 ASBD077101M010DVCTCA000
PDF 865090245007 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000002200 220  µF 22 0.310717 10 ASBD077221M010DVCTCA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090249008 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000002200 220  µF 22 0.410792 10 ASBE065221M010DVCTBA000
PDF 865090349007 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000001000 100  µF 18 0.409786 16 ASBE065101M016DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090440003 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000100 10  µF 16 2.23771 25 ASBB055100M025DVCTAA000
PDF 865090442004 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000220 22  µF 16 1.81432 25 ASBC055220M025DVCTBA000
PDF 865090443005 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 16 1.01288 25 ASBD055330M025DVCTBA000
PDF 865090445008 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000001000 100  µF 16 0.542104 25 ASBD077101M025DVCTCA000
PDF 865090449007 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000470 47  µF 16 0.609113 25 ASBE065470M025DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090449009 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000001000 100  µF 16 25 ASBE065101M025DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090540003 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000047 4.7  µF 14 3.49275 35 ASBB0554R7M035DVCTAA000
PDF 865090543005 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000220 22  µF 14 1.83112 35 ASBD055220M035DVCTBA000
PDF 865090545006 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 14 0.616039 35 ASBD077330M035DVCTCA000
PDF 865090545008 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000470 47  µF 14 0.578407 35 ASBD077470M035DVCTCA000
PDF 865090549007 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 14 0.585143 35 ASBE065330M035DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090549009 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000470 47  µF 14 0.652469 35 ASBE065470M035DVCTBA000
PDF 865090640001 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000001 0.1  µF 12 25.0733 50 ASBB055R10M050DVCTAA000
PDF 865090640002 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000002 0.22  µF 12 14.7077 50 ASBB055R22M050DVCTAA000
PDF 865090640003 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000003 0.33  µF 12 12.2708 50 ASBB055R33M050DVCTAA000
PDF 865090640004 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000004 0.47  µF 12 11.8599 50 ASBB055R47M050DVCTAA000
PDF 865090640005 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000010 µF 12 4.16172 50 ASBB055010M050DVCTAA000
PDF 865090640006 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000022 2.2  µF 12 50 ASBB0552R2M050DVCTAA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090640007 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000033 3.3  µF 12 3.03016 50 ASBB0553R3M050DVCTAA000
PDF 865090643008 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 50 ASBD0554R7M050DVCTBA000 Download_Capacitors_LTSPICE (rev18a).zipDownload_PSPICE_Capacitors (rev18a).zip
PDF 865090643009 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000100 10  µF 12 2.81544 50 ASBD055100M050DVCTBA000
PDF 865090645010 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000220 22  µF 12 0.685375 50 ASBD077220M050DVCTCA000
PDF 865090645012 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 12 0.590674 50 ASBD077330M050DVCTCA000
PDF 865090649013 RE WCAP-ASLU Aluminium Electrolytic Capacitors 000000000330 33  µF 12 0.595121 50 ASBE065330M050DVCTBA000

Downloads

Article Specific Files

Files
show