Design Kit Aluminum Electrolytic Capacitors

Order Code: 865230

Products

SPEC Order Code Simu-
lation
Description C DF
(%)
RESR
(Ω)
VR
(V (DC))
Size Technical Reference Files Samples
PDF 865230140001 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000220 22  µF 32 2.21721 6.3 4.0 x 5.5 ASDB055220M6R3DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230142003 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000470 47  µF 32 1.53401 6.3 5.0 x 5.5 ASDC055470M6R3DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230145005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000002200 220  µF 32 0.332002 6.3 6.3 x 7.7 ASDD077221M6R3DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230153006 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000003300 330  µF 32 6.3 8.0 x 10.5 ASDE105331M6R3DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230157008 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000010000 1000  µF 32 0.109421 6.3 10.0 x 10.5 ASDF105102M6R3DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230242002 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000330 33  µF 28 10 5.0 x 5.5 ASDC055330M010DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zip
PDF 865230253005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000002200 220  µF 28 0.217581 10 8.0 x 10.5 ASDE105221M010DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230342002 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000220 22  µF 22 16 5.0 x 5.5 ASDC055220M016DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230345005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000001000 100  µF 22 16 6.3 x 7.7 ASDD077101M016DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230357007 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000003300 330  µF 22 16 10.0 x 10.5 ASDF105331M016DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230357008 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000004700 470  µF 22 0.101426 16 10.0 x 10.5 ASDF105471M016DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230440002 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000100 10  µF 16 2413490 25 4.0 x 5.5 ASDB055100M025DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zip
PDF 865230443004 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000330 33  µF 16 0.661411 25 6.3 x 5.5 ASDD055330M025DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zip
PDF 865230445005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000470 47  µF 16 0.807682 25 6.3 x 7.7 ASDD077470M025DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zip
PDF 865230453006 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000001000 100  µF 16 25 8.0 x 10.5 ASDE105101M025DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230457008 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000003300 330  µF 16 0.0953932 25 10.0 x 10.5 ASDF105331M025DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230540001 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000047 4.7  µF 13 35 4.0 x 5.5 ASDB0554R7M035DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230542002 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000100 10  µF 13 1.71531 35 5.0 x 5.5 ASDC055100M035DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230545004 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000330 33  µF 13 0.542144 35 6.3 x 7.7 ASDD077330M035DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230553005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000470 47  µF 13 0.35066 35 8.0 x 10.5 ASDE105470M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230557006 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000001000 100  µF 13 0.177921 35 10.0 x 10.5 ASDF105101M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230557007 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000002200 220  µF 13 0.164808 35 10.0 x 10.5 ASDF105221M035DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640001 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000001 0.1  µF 12 50 4.0 x 5.5 ASDB055R10M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640002 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000002 0.22  µF 12 15.1904 50 4.0 x 5.5 ASDB055R22M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640003 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000003 0.33  µF 12 3.57446 50 4.0 x 5.5 ASDB055R33M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640004 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000004 0.47  µF 12 50 4.0 x 5.5 ASDB055R47M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640005 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000010 µF 12 4.03575 50 4.0 x 5.5 ASDB055010M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640006 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000022 2.2  µF 12 50 4.0 x 5.5 ASDB0552R2M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230640007 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000033 3.3  µF 12 3.20004 50 4.0 x 5.5 ASDB0553R3M050DVCTAE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230642008 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000047 4.7  µF 12 1.51509 50 5.0 x 5.5 ASDC0554R7M050DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230643009 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000100 10  µF 12 50 6.3 x 5.5 ASDD055100M050DVCTBE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230645010 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000220 22  µF 12 0.677551 50 6.3 x 7.7 ASDD077220M050DVCTCE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230653011 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000330 33  µF 12 0.460793 50 8.0 x 10.5 ASDE105330M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230653012 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000000470 47  µF 12 0.295564 50 8.0 x 10.5 ASDE105470M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipLTSpice_WCAP-AS5H (rev19a).zipPSpice_WCAP-AS5H (rev19a).zip
PDF 865230657013 RE WCAP-AS5H Aluminium Electrolytic Capacitors 000000001000 100  µF 12 50 10.0 x 10.5 ASDF105101M050DVCTEE000 Altium_WCAP-AS5H (rev19a).IntLibCadStar_WCAP-AS5H (rev19a).zipDownload_Capacitors_LTSPICE (rev18b).zipLTSpice_WCAP-AS5H (rev19a).zipDownload_PSPICE_Capacitors (rev19b).zipPSpice_WCAP-AS5H (rev19a).zip

Downloads

Article Specific Files

Files
show